Fully Automated GMP Bioprocessing System – SciLog TFF Standard | #TFF-Medium-P


LOADING IMAGES
TFF-Medium-P

Fully Automated GMP Bioprocessing System – SciLog TFF Standard | #TFF-Medium-P

The SciLog TFF Standard is a fully automated tangential flow filtration system with a pre-configured design to fit within a set range of process specifications.


Technical Specifications

  • Pump Type: Peristaltic
  • Maximum Operating Pressure: 22
  • Flow Rate: 0.5 - 22 L/min
  • Application: Tangential Flow Filtration
  • Brand: SciLog
  • Industry: Pharmaceuticals
  • Size: 30¨L (76.2 cm) x 48.5¨W (123.19 cm)
  • Power Supply Voltage: 208 1P US, 208 3P US, 240 1P EU, 480V 3P US
  • Flow Rate: Peristaltic Pump: 0.5 - 22 L/min
  • Sensor Type: 2 SciCon II Sensors, 3 SciPres II Sensors
  • Controller Type: SciSoft, DeltaV, Wonderware, Siemens S7
  • Communication Interface: DCS/SCADA
  • Turn Over Package: • Operations Manual • Major Component List • Major Component and Instrument Datasheets • Piping and Instrumentation Diagram • Material and Calibration Certificates • General Arrangement Drawing • System Drawings (As Built) • Electrical Schematic (or design document) • Control System Enclosure Drawings • Control System Schematics (As Built) • Control System Cabinet General Layout • Control System Terminal Block Layout • Material and Calibration Certificates for all fluid contact surfaces, etc. • Blank and executed copies of purchased qualification documents such as FAT, SAT
  • Specifications Met: 21CFR Part 11 Ready
Safety Warning

Item Information

Parker’s years of industry experience in designing and building Tangential Flow Filtration systems have allowed us to streamline the design and build process. This enables Parker to deliver commercial off-the-shelf systems faster than our competitors. Parker has three standard TFF systems capable of feed flow rates of 0.25 L/min to 85 L/min, using either peristaltic or diaphragm feed pumps. By designing our manifolds in tandem with our systems we have minimized hold up volumes to maximize yield. The SciLog TFF is also capable of utilizing any brand of hollow fiber or cassette in a single use or reusable format. Features and Benefits • Capable of processing at flow rates of 0.2-83 L/min depending on format • Operating pressure up to 60 PSI • Suitable for ultrafiltration (3kD-750kD) and microfiltration (750 kD- 0.2um) applications and comes standard with diafiltration capabilities • Recipe based control of process in either discrete steps or batch mode • Touch-screen HMI with intuitive graphical interface • Fully programmable alarms and interlocks • 21CFR Part 11 Ready • Easy integration into DCS/SCADA systems • Direct connection to scales and mixers or integration via DSC • User access level control via local or active directory • Minimizes retentate vessel size using batch fed concertation mode • Smallest footprint on the market

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
DATASHEET]-SciLog TFF Standard System
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945