Single-Use Biopharm Temperature Sensors - SciLog® SciTemp® | Product Series

Filter by

    No filters selected

Connection Type

Tube Size Range

Maximum Flow Rate (lpm)

Maximum Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single-Use Biopharm Temperature Sensors - SciLog® SciTemp®

Single-Use Biopharm Temperature Sensors - SciLog® SciTemp®

SciLog® SciTemp® pre-calibrated temperature sensors combine accurate temperature measurement with the convenience of single-use. 5 different sizes are available. Calibration and identity information are stored on the sensor's gamma stable chip.

Technical Specifications

  • Industry: Life Sciences
  • Brand: SciLog
  • Application: Temperature
  • Wetted Material: Animal-free compounds
  • Materials of Construction: Medical grade polysulfone
  • Specifications Met: USP Class VI, FDA 21CRF177.1520
  • Performance: Temperature Range: 4° C to 70° C
Safety Warning

Full Product Description

• Temperature can affect the performance of several applications during biopharmaceutical production and many critical filtration and separation applications are validated within a specific temperature range. This is particularly true of virus filtration, which needs to be operated under highly controlled conditions to guarantee the performance of the filtration. Parker domnick hunter's SciTemp® temperature sensors can monitor and control temperature in these critical applications ensuring the validated conditions are met.
• SciTemp® temperature sensors can also help to prevent protein denaturation due to temperature rises during the process, for example because of shear generated in pumps and across filtration membranes.
• Parker domnick hunter's range of SciLog® sensors is pre-calibrated and suitable for use in GMP applications, each carrying a unique ID, which stores the ID and calibration information. The sensors can be sterilized by autoclave sterilization.
• The availability of five connection sizes as well (Luer, 3/8” Barb, 1/2” Barb, 3/4" Tri-Clover and 1” Tri-Clover 'Ladish') as full NIST traceability means that SciTemp® sensors are fully scalable from development right through to GMP production.
Applications
• Growth Media Preparation
• Bioreactor Maintenance
• Cell Culture Harvest
• Buffer Preparation
• Product Filtration
• Tangential Flow Filtration
• Virus Control
• Bulk Drug Dispense

Related Documents

×
Products Connection Type Tube Size Range Maximum Flow Rate (lpm) Maximum Pressure (psi)
080-799PSX-5 Luer ID 0.03" to 0.31" 1 60
080-794PSX-5 3/8" Barb ID 0.31" to 0.38" 8 60
080-795PSX-5 1/2" Barb ID 0.50 17 60
080-796PSX-5 3/4" Tri-Clover (TC) Tubing with 3/4" TC 31 60
080-797PSX-5 1" Tri-Clover 'Ladish' Tubing with 1" TC Ladish 60 60

687PDC
679945