R9 Valve - 9 mm Miniature Diaphragm Isolation Valve | #R9-224EP3H4P-000


LOADING IMAGES
R9-224EP3H4P-000

R9 Valve - 9 mm Miniature Diaphragm Isolation Valve | #R9-224EP3H4P-000

The R9 Miniature Diaphragm 2-Way Normally Closed 9 mm inert rocker isolation valves designed to offer the flow of larger 16mm valves in a much smaller space while also offering the advantage of pressures up to 100 psi (6.9 bar).


Technical Specifications

  • Mounting Style: 1/4-28
  • Elastomer: EPDM
  • Maximum Operating Voltage: 24 Volt
  • Orifice Size: 0.030 in (0.76 mm)
  • Valve Type: 2-Way Normally Closed
  • Electrical Connection: 2.54 mm Male Pins
  • Application Pressure Requirement: VAC to 100 psi (6.9 bar)
  • Flow Rate: Up to 900 ml/min
  • Maximum Flow Rate: 900 ml/min
  • Maximum Operating Pressure: 100 psi, 6.9 bar
  • Orifice Size: 0.030 inch, 0.76 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC)
  • Valve Type: Diaphragm Rocker Isolation Valve
  • Cycles per Lifetime: 10 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Hit and hold circuit
  • Power Consumption: 1.8 W
  • Input Voltage: 24 VDC
  • Electrical Connection: 2.54 mm pins
  • Body Material: PEEK
  • Seal Material: EPDM
  • Length: 2.71 inch, 68.8 mm
  • Width: 0.34 inch, 8.7 mm
  • Height: 1.46 inch, 37 mm
  • Weight: 1.35 oz, 38.4 g
  • Response Time: < 18 ms max cycling
  • Leak Rate: Bubble tight
  • Mounting Type: Mounting screw
  • Connection Type: Threaded port connections
  • Connection Size: 1/4-28 UNF threaded port connections
  • For Fluid Type: Liquids
  • Industry Application: Clinical Diagnostics, Analytical Chemistry, Agent Detection, Environmental Monitoring, Sampling, Reagent Addition, Flow Control,Wash, Waste
  • Configuration: N/A
Safety Warning

Item Information

The R9 delivers the liquid flow capabilities of a 16mm valve with a 9mm envelope. A 44% reduction in width with unrivaled flows and pressures up to 100 psi (6.9 bar) in a smaller space. Designed to offer low carryover performance with particulate and crystallization resistant. This valve is ideally suited for today's demanding liquid handling applications. The R9 supports the performance requirements of current and future laboratory and portable instrumentation.

Features
High pressure options available up to 100 psi (6.9 bar)
Easy mounting on 9 mm centers side to side, accommodating dispense over 96 well microplates
Low unswept volume to minimize carryover
Particulate and crystallization resistant
100% tested leak rate ensures a leak tight seal on every valve
CE, REACH, and RoHS compliant

Markets
Clinical Diagnostics
Analytical Chemistry
Agent Detection
Environmental Monitoring

Typical Applications
Sampling
Reagent Addition
Flow Control
Wash
Waste

Read More Show Less

CAD Drawings + Files

Part Number
R9-224EP3H4P-000 IGS IPT PDF SAT STP

Ok

x

Related Documents

×

$150.00 /part

Quantity:
Shipping: Usually Ships within  30   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821