Liquid Valve Screws | Product Series

Filter by

    No filters selected

Thread

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Valve Screws

Liquid Valve Screws

Parker offers mounting screws for use with Parker R9 Rocker Isolation Valve.

Technical Specifications

  • Product Type: R9, LQX12
Safety Warning

Full Product Description

Parker offers mounting screws for use with Parker R9 Rocker Isolation Valve. Two screws are required to secure each valve. See product datasheet for more information on recommended mounting options.

Markets:
• Clinical Diagnostics
• Analytical Chemistry
• Agent Detection
• Environmental Monitoring

Features/Benefits
• Available in Metric and Imperial
• For use with the Parker R9 Rocker Isolation Valve

Applications:
• Sampling, Wash & Waste
• Reagent Addition
• Flow Control
• Clinical Diagnostics Instrumentation
• Hematology
• Automated Slide Stainers
• DNA/RNA Synthesis
Products Thread
M2-0004-630-PNPH SST 18-8, Metric, 16 MM LG

687PDC
687821