Liquid Valve O-Rings | Product Series

Filter by

    No filters selected

Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Valve O-Rings

Liquid Valve O-Rings

Parker’s Liquid Valve O-rings are used for manifold mounting applications. The o-rings create a seal between the R9 Valve ports and a manifold.

Technical Specifications

  • Product Series: R9
  • Inside Diameter: 0.164 in (0.417 cm)
  • Outside Diameter: 0.078 in (0.198 cm)
  • Height: 0.043 in (0.0109 cm)
Safety Warning

Full Product Description

Parker’s Liquid Valve O-rings are used for manifold mounting applications. Available in FFKM and EPDM, the o-rings are designed to create a seal between the R9 Valve ports and a manifold.

Markets:
• Clinical Diagnostics
• Analytical Chemistry
• Agent Detection
• Environmental Monitoring

Features/Benefits
• Available in FFKM and EPDM
• For use with the Parker R9 Isolation Rocker Valve

Applications:
• Sampling, Wash & Waste
• Reagent Addition
• Flow Control
• Clinical Diagnostics Instrumentation
• Hematology
• Automated Slide Stainers
• DNA/RNA Synthesis
Products Material
R9-0001-300 FFKM
R9-0002-300 EPDM

687PDC
687821