Liquid Valve O-Rings | #R9-0001-300


LOADING IMAGES
R9-0001-300

Liquid Valve O-Rings | #R9-0001-300

Parker’s Liquid Valve O-rings are used for manifold mounting applications. The o-rings create a seal between the R9 Valve ports and a manifold.


Technical Specifications

  • Material: FFKM
  • Product Series: R9
  • Inside Diameter: 0.164 in (0.417 cm)
  • Outside Diameter: 0.078 in (0.198 cm)
  • Height: 0.043 in (0.0109 cm)
Safety Warning

Item Information

Parker’s Liquid Valve O-rings are used for manifold mounting applications. Available in FFKM and EPDM, the o-rings are designed to create a seal between the R9 Valve ports and a manifold.

Markets:
• Clinical Diagnostics
• Analytical Chemistry
• Agent Detection
• Environmental Monitoring

Features/Benefits
• Available in FFKM and EPDM
• For use with the Parker R9 Isolation Rocker Valve

Applications:
• Sampling, Wash & Waste
• Reagent Addition
• Flow Control
• Clinical Diagnostics Instrumentation
• Hematology
• Automated Slide Stainers
• DNA/RNA Synthesis

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687821