Quick Coupling made of Thermoplastic with ISO 7241-1 Series B Profile, Series 70 | #73SBIW17DVX


LOADING IMAGES
73SBIW17DVX

Quick Coupling made of Thermoplastic with ISO 7241-1 Series B Profile, Series 70 | #73SBIW17DVX

Quick coupling system with nominal diameter 4.3 up to 30 for pneumatic and fluid handling applications up to 15 bar. Coupling system with ISO 7241-1 series B profile. Available made of thermoplastic - POM.


Technical Specifications

  • Connection Type: Female Thread - parallel
  • Type: Plug
  • Connection Thread Size (inch): 3/8
  • Materials of Construction: POM
  • Flow Rate: 17 (Water) L/min
  • Maximum Operating Temperature: 200 °C
  • Body Size: 3/8 inch
  • Minimum Operating Temperature: -15 °C
  • Length: 39 mm
  • Maximum Operating Pressure: 15 bar
  • Outside Diameter: na mm
  • Hex Size: 22
  • Valve Included: Yes
  • Seal Material: FKM
  • Version: Double Shut-Off
Safety Warning

Item Information

Parker's Series 70 made of thermoplastic is a coupling range in sizes from 1/8" to 1 1/2" with plug profile in accordance with ISO 7241-1 series B. It's particularly suitable for use with liquid media.

The coupling system is developed for two-hand operation, i.e. the locking sleeve must be pushed back manually when coupling. The coupling range stands out for its high flow rates against a low pressure drop. 1 1/2" design (series 77) with locking pin and EPDM seal.


Markets:

- Life Science

- Process

- Food & Beverage


Features/Benefits:

- Coupling system according to ISO 7241-1 series B

- Two-hand operation

- High flow rates with low pressure drop


Applications:

- Food and chemical processing

- Cleaning equipment

- Thermal Management

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098