Quick Coupling made of Thermoplastic with ISO 7241-1 Series B Profile, Series 70 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling made of Thermoplastic with ISO 7241-1 Series B Profile, Series 70

Quick Coupling made of Thermoplastic with ISO 7241-1 Series B Profile, Series 70

Quick coupling system with nominal diameter 4.3 up to 30 for pneumatic and fluid handling applications up to 15 bar. Coupling system with ISO 7241-1 series B profile. Available made of thermoplastic - POM.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Body Size: 1/8 to 1"1/2 inch
  • Application: Pneumatics, Fluid Handling, Medical Technology
  • Brand: Rectus
  • Diameter: Nominal: 4.3 to 30 mm
  • Specifications Met: ISO B
  • Interchange Type: ISO 7241-1 Series B
  • Maximum Operating Pressure: 145 to 215 psi, 10 to 15 bar
  • Flow Rate: 440 to 17000 L/min, 116 to 4491 Gal/min
  • Media: Chemical Fluids, Gases, Water
  • Maximum Operating Temperature: 194 °F, 90 °C
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread
  • Valve Included: Yes
  • Version: Double Shut-Off
  • Length: 29,5 up to 133 mm
  • Outside Diameter: 14 up to 60 mm
  • Hex Size: 24,5 up to 76 mm
  • Materials of Construction: POM
  • Seal Material: NBR
Safety Warning

Full Product Description

Parker's Series 70 made of thermoplastic is a coupling range in sizes from 1/8" to 1 1/2" with plug profile in accordance with ISO 7241-1 series B. It's particularly suitable for use with liquid media.

The coupling system is developed for two-hand operation, i.e. the locking sleeve must be pushed back manually when coupling. The coupling range stands out for its high flow rates against a low pressure drop. 1 1/2" design (series 77) with locking pin and EPDM seal.


Markets:

- Life Science

- Process

- Food & Beverage


Features/Benefits:

- Coupling system according to ISO 7241-1 series B

- Two-hand operation

- High flow rates with low pressure drop


Applications:

- Food and chemical processing

- Cleaning equipment

- Thermal Management

Related Documents

×
Products Type Connection Type Connection Thread Size (inch)
71KBIW10DPX Coupling Female Thread - parallel 1/8
72KBIW13DPX Coupling Female Thread - parallel 1/4
73KBIW17DPX Coupling Female Thread - parallel 3/8
74KBIW21DPX Coupling Female Thread - parallel 1/2
75KBIW26DPX Coupling Female Thread - parallel 3/4
76KBIW33DPX Coupling Female Thread - parallel 1
77KBIW48DEXS Coupling Female Thread - parallel 1 1/2
71SBIW10DPX Plug Female Thread - parallel 1/8
72SBIW13DPX Plug Female Thread - parallel 1/4
73SBIW17DPX Plug Female Thread - parallel 3/8
74SBIW21DPX Plug Female Thread - parallel 1/2
75SBIW26DPX Plug Female Thread - parallel 3/4
76SBIW33DPX Plug Female Thread - parallel 1
77SBIW48DEX Plug Female Thread - parallel 1 1/2
73KBIW17DVX Coupling Female Thread - parallel 3/8
73SBIW17DVX Plug Female Thread - parallel 3/8

687PDC
A43098