Basic Quick Coupling with ISO 6150 B Profile, Series 24 | #24KAAW17MPN


LOADING IMAGES
24KAAW17MPN

Basic Quick Coupling with ISO 6150 B Profile, Series 24 | #24KAAW17MPN

Basic quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel.


Technical Specifications

  • Connection Thread Size (inch): 3/8
  • Hose I.D.: na
  • Material: Brass nickel plated
  • Connection Type: Male Thread - parallel
  • Type: Coupling
  • Diameter: 5,5 nom
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 43 mm
  • Hex Size: 22 mm
  • Outside Diameter: 25 mm
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 550 L/min
Safety Warning

Item Information

Parker's Basic Quick Coupling Series 24 is a 1/4" industrial brass coupling according to ISO 6150 B and US MIL-SPEC 4109.
The coupling system is developed for single-hand operation. Series 24 stands out for its solid brass design and corresponding sleeve design. The hardened steel plug counters vibrations and effects of external forces.

The right plug for series 24 can be found under series 23.

Markets:
- Machinery Construction
- Industrial

Features/Benefits:
- Plug profile according to ISO 6150 B and US MIL-SPEC 4109
- Single-hand operation for easy and fast connection
- Counters vibration due to the hardened steel plug

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

Part Number
24KAAW17MPN STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098