Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Basic quick coupling system with nominal diameter 5.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel.
Product Demos & Tutorials |
---|
Parker Rectus--Product Demo : KA Shut-off System - Single Shut-off Quick Coupling |
Products | Type | Connection Type | Connection Thread Size (inch) | Hose I.D. | Material |
---|---|---|---|---|---|
24KATF06MPN | Coupling | Hose Barb | na | 6 | Brass |
24KATF09MPN | Coupling | Hose Barb | na | 9 | Brass |
24KATF10MPN | Coupling | Hose Barb | na | 10 | Brass |
24KATF13MPN | Coupling | Hose Barb | na | 13 | Brass |
24KAAW13MPX | Coupling | Male Thread - parallel | 1/4 | na | Brass |
24KAAW13MPN | Coupling | Male Thread - parallel | 1/4 | na | Brass nickel plated |
24KAAW17MPX | Coupling | Male Thread - parallel | 3/8 | na | Brass |
24KAAW17MPN | Coupling | Male Thread - parallel | 3/8 | na | Brass nickel plated |
24KAAW21MPX | Coupling | Male Thread - parallel | 1/2 | na | Brass |
24KAAW21MPN | Coupling | Male Thread - parallel | 1/2 | na | Brass nickel plated |
24KAIW13MPX | Coupling | Female Thread - parallel | 1/4 | na | Brass |
24KAIW13MPN | Coupling | Female Thread - parallel | 1/4 | na | Brass nickel plated |
24KAIW17MPX | Coupling | Female Thread - parallel | 3/8 | na | Brass |
24KAIW17MPN | Coupling | Female Thread - parallel | 3/8 | na | Brass nickel plated |
24KAIW21MPX | Coupling | Female Thread - parallel | 1/2 | na | Brass |
24KAIW21MPN | Coupling | Female Thread - parallel | 1/2 | na | Brass nickel plated |
24KATF06MPX | Coupling | Hose Barb | na | 6 | Brass |
24KATF08MPX | Coupling | Hose Barb | na | 8 | Brass |
24KATF08MPN | Coupling | Hose Barb | na | 8 | Brass nickel plated |
24KATF09MPX | Coupling | Hose Barb | na | 9 | Brass |
24KATF10MPX | Coupling | Hose Barb | na | 10 | Brass |
24KATF13MPX | Coupling | Hose Barb | na | 13 | Brass |
24KAIN13MPX | Coupling | Female NPSF | 1/4 | na | Brass |