Premium Plus Quick Coupling - Scandinavian Profile - Series 2100 | #2100KAIW33MPX


LOADING IMAGES
2100KAIW33MPX

Premium Plus Quick Coupling - Scandinavian Profile - Series 2100 | #2100KAIW33MPX

Brass or steel Premium plus quick coupling system with nominal diameter 22 and Scandinavian profile for applications up to 20 bar.


Technical Specifications

  • Hose I.D.: na
  • Connection Type: Female Thread - parallel
  • Connection Thread Size (inch): 1
  • Type: Coupling
  • Diameter: 22 nom
  • Valve Included: Yes
  • Version: Single Shut-Off
  • Length: 82 mm
  • Hex Size: 41 mm
  • Outside Diameter: 48 mm
  • Materials of Construction: Brass/Steel
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 20 bar
  • Flow Rate: 12000 L/min
Safety Warning

Item Information

Parker's series 2100 is used mainly in the area of compressed air. The system is particularly suited to large pneumatic plants and compressed air tools with a very high flow. This series has a special safety function, which requires a turn and push/pull movement during connection and disconnection. It also has an automatic pressure release function, which facilitates easy handling. A coupling system with very high flow rates, robust design, high corrosion resistance and a safety function.

Markets:
- Machinery Construction
- Automotive
- Aerospace
- Mobile Hydraulics

Features/Benefits:
- Corrosion resistant
- High flow rates
- Robust design
- Available with safety function

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

Part Number
2100KAIW33MPX STEP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614