Premium Plus Quick Coupling - Scandinavian Profile - Series 2100 | Product Series

Filter by

    No filters selected

Type

Connection Type

Connection Thread Size (inch)

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Premium Plus Quick Coupling - Scandinavian Profile - Series 2100

Premium Plus Quick Coupling - Scandinavian Profile - Series 2100

Brass or steel Premium plus quick coupling system with nominal diameter 22 and Scandinavian profile for applications up to 20 bar.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 22 mm
  • Application: Pneumatics, Fluid Handling
  • Brand: Tema
  • Interchange Type: Scandinavia
  • Maximum Operating Pressure: 290.08 psi, 20 bar
  • Media: Pneumatic Media
  • Seal Material: NBR
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Flow Rate: 3170.074497 Gal/min, 12000 L/min
  • Valve Included: Yes, No
  • Version: Single Shut-Off
  • Length: 40 up to 82 mm
  • Hex Size: na, 36, 41 mm
  • Outside Diameter: na, 48 mm
  • Materials of Construction: Brass/Steel, Steel
Safety Warning

Full Product Description

Parker's series 2100 is used mainly in the area of compressed air. The system is particularly suited to large pneumatic plants and compressed air tools with a very high flow. This series has a special safety function, which requires a turn and push/pull movement during connection and disconnection. It also has an automatic pressure release function, which facilitates easy handling. A coupling system with very high flow rates, robust design, high corrosion resistance and a safety function.

Markets:
- Machinery Construction
- Automotive
- Aerospace
- Mobile Hydraulics

Features/Benefits:
- Corrosion resistant
- High flow rates
- Robust design
- Available with safety function

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Related Documents

×
Products Type Connection Type Connection Thread Size (inch) Hose I.D.
2100KAIW33MPX Coupling Female Thread - parallel 1 na
2100SFAW33SXZ Plug Male Thread - parallel 1 na
2100SFTF19SXZ Plug Hose Barb na 19
2100SFTF25SXZ Plug Hose Barb na 25

687PDC
687614