Premium Quick Coupling - Scandinavian Profile - 1800 Series | Product Series

Filter by

    No filters selected

Type

Version

Connection Type

Connection Thread Size (inch)

Hose I.D.

Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Premium Quick Coupling - Scandinavian Profile - 1800 Series

Premium Quick Coupling - Scandinavian Profile - 1800 Series

Parker quick coupling system Premium Plus with scandinavian profile and nominal diameter 10 for pneumatic and fluid handling applications up to 35 bar!

Technical Specifications

  • Minimum Operating Temperature: -20, -25 °C
  • Diameter: Nominal: 10 mm
  • Application: Pneumatics, Fluid Handling
  • Brand: Tema
  • Interchange Type: Scandinavia
  • Maximum Operating Pressure: 500, 720 psi, 35, 50 bar
  • Media: Chemical Fluids, Gases, Pneumatic Media, Water
  • Maximum Operating Temperature: 212, 392 °F, 100, 200 °C
  • Seal Material: NBR, FKM
  • Materials of Construction: Brass, Stainless Steel
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Flow Rate: 436, 608 Gal/min, 1650, 2300 L/min
  • Valve Included: Yes, No
  • Length: 35 up to 82 mm
  • Hex Size: 17 up to 30 mm
  • Outside Diameter: 16 up to 27 mm
Safety Warning

Full Product Description

Parker's series 1800 is used mainly for applications in the area of compressed air and liquids. The coupling system stands out for its robust, compact design and its high corrosion resistance. The Ultra HighFlow valve guaranteed an optimum flow and low pressure drop.

Markets:
- Machinery Construction
- Automotive
- Life Science
- Process
- Food Technology
- Aerospace
- Mobile Hydraulics

Features/Benefits:
- Robust and Compact design
- Ultra HighFlow valve for optimum flow and low pressure drop - Energy Saver
- Corrosion resistant

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors
- Fluid Transfer

Related Documents

×
Products Type Version Connection Type Connection Thread Size (inch) Hose I.D. Material
1800KAAK17MPN Coupling Single Shut-Off Male Thread - tapered 3/8 na Brass nickel plated
1800KAAK21MPN Coupling Single Shut-Off Male Thread - tapered 1/2 na Brass nickel plated
1800KAAK26MPN Coupling Single Shut-Off Male Thread - tapered 3/4 na Brass nickel plated
1800KAIW17MPN Coupling Single Shut-Off Female Thread - parallel 3/8 na Brass nickel plated
1800KAIW21MPN Coupling Single Shut-Off Female Thread - parallel 1/2 na Brass nickel plated
1800KAIW26MPN Coupling Single Shut-Off Female Thread - parallel 3/4 na Brass nickel plated
1800KATF10MPN Coupling Single Shut-Off Hose Barb na 10 Brass nickel plated
1800KATF13MPN Coupling Single Shut-Off Hose Barb na 13 Brass nickel plated
1800KATF16MPN Coupling Single Shut-Off Hose Barb na 16 Brass nickel plated
1800KATF19MPN Coupling Single Shut-Off Hose Barb na 19 Brass nickel plated
1800SFAK10SXZ Plug Single Shut-Off Male Thread - tapered 1/8 na Steel zinc plated
1800SFAK13SXZ Plug Single Shut-Off Male Thread - tapered 1/4 na Steel zinc plated
1800SFAW13SXZ Plug Single Shut-Off Male Thread - parallel 1/4 na Steel zinc plated
1800SFAK17SXZ Plug Single Shut-Off Male Thread - tapered 3/8 na Steel zinc plated
1800SFAW17SXZ Plug Single Shut-Off Male Thread - parallel 3/8 na Steel zinc plated
1800SFAK21SXZ Plug Single Shut-Off Male Thread - tapered 1/2 na Steel zinc plated
1800SFAK26SXZ Plug Single Shut-Off Male Thread - tapered 3/4 na Steel zinc plated
1800SFIW13SXZ Plug Single Shut-Off Female Thread - parallel 1/4 na Steel zinc plated
1800SFIW17SXZ Plug Single Shut-Off Female Thread - parallel 3/8 na Steel zinc plated
1800SFIW21SXZ Plug Single Shut-Off Female Thread - parallel 1/2 na Steel zinc plated
1800SFTF06SXZ Plug Single Shut-Off Hose Barb na 6 Steel zinc plated
1800SFTF08SXZ Plug Single Shut-Off Hose Barb na 8 Steel zinc plated
1800SFTF10SXZ Plug Single Shut-Off Hose Barb na 10 Steel zinc plated
1800SFTF12SXZ Plug Single Shut-Off Hose Barb na 13 Steel zinc plated
1800SFTF16SXZ Plug Single Shut-Off Hose Barb na 16 Steel zinc plated
1800SFTF19SXZ Plug Single Shut-Off Hose Barb na 19 Steel zinc plated
1800KBAW21MPN Coupling Double Shut-Off Male Thread - parallel 1/2 na Brass nickel plated
1800KBIW17MPN Coupling Double Shut-Off Female Thread - parallel 3/8 na Brass nickel plated
1800KBIW21MPN Coupling Double Shut-Off Female Thread - parallel 1/2 na Brass nickel plated
1800KBIW26MPN Coupling Double Shut-Off Female Thread - parallel 3/4 na Brass nickel plated
1800SBAN21MPC Plug Double Shut-Off Male Thread - tapered 1/2 na Brass chrome plated
1800SBIW17MPC Plug Double Shut-Off Female Thread - parallel 3/8 na Brass chrome plated
1800SBIW26MPC Plug Double Shut-Off Female Thread - parallel 3/4 na Brass chrome plated
1800KAAW21EVX Coupling Single Shut-Off Male Thread - parallel 1/2 na AISI 316
1800KAIW17EVX Coupling Single Shut-Off Female Thread - parallel 3/8 na AISI 316
1800KAIW21EVX Coupling Single Shut-Off Female Thread - parallel 1/2 na AISI 316
1800SFAW17EXX Plug Single Shut-Off Male Thread - parallel 3/8 na AISI 316
1800SFIW17EXX Plug Single Shut-Off Female Thread - parallel 3/8 na AISI 316
1800SFTF06RXX Plug Single Shut-Off Hose Barb na 6 AISI 303
1800KBAW21EVX Coupling Double Shut-Off Male Thread - parallel 1/2 na AISI 316
1800KBIW17EVX Coupling Double Shut-Off Female Thread - parallel 3/8 na AISI 316
1800KBIW21EVX Coupling Double Shut-Off Female Thread - parallel 1/2 na AISI 316
1800SBIW17EVX Plug Double Shut-Off Female Thread - parallel 3/8 na AISI 316
1800SBIW21EVX Plug Double Shut-Off Female Thread - parallel 1/2 na AISI 316
1800 A Coupling Single Shut-Off Male Thread - parallel 1/2 na Steel zinc plated
1800 AV Coupling Single Shut-Off Male Thread - parallel 1/2 na Steel zinc plated
1800 B Coupling Single Shut-Off Female Thread - parallel 1/2 na Steel zinc plated
1800 C Coupling Single Shut-Off Female Thread - parallel 3/4 na Steel zinc plated
1800 H Coupling Without valve Female Thread - parallel 3/8 na Steel zinc plated
1800 NBV Coupling Double Shut-Off Female Thread - parallel 1/2 na Steel zinc plated
1800 NSV Coupling Double Shut-Off Female Thread - parallel 3/8 na Steel zinc plated
1800 UV Coupling Without valve Female Thread - parallel 3/8 na Steel zinc plated
1800SRIW17SXZ Coupling Single Shut-Off Female Thread - parallel 3/8 na Steel zinc plated
1810 Hose barb Without valve Male Thread - parallel 3/8 10 Steel zinc plated
1812 Hose barb Without valve Male Thread - parallel 3/8 12 Steel zinc plated
1812 R Hose barb Without valve Male Thread - parallel 3/8 12 AISI 316
1816 Hose barb Without valve Male Thread - parallel 3/8 16 Steel zinc plated
1816 R Hose barb Without valve Male Thread - parallel 3/8 16 AISI 316
18410 MNV Plug Double Shut-Off Male Thread - parallel 3/8 na Steel zinc plated
18422 MNA Plug Double Shut-Off Male Thread - parallel 1/2 na Steel zinc plated
18422 MNAV Plug Double Shut-Off Male Thread - parallel 1/2 na Steel zinc plated

687PDC
687614