Premium Quick Coupling - Scandinavian Profile - 1900 Series | Product Series

Filter by

    No filters selected

Type

Version

Connection Type

Connection Thread Size (inch)

Length (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Premium Quick Coupling - Scandinavian Profile - 1900 Series

Premium Quick Coupling - Scandinavian Profile - 1900 Series

Parker quick coupling system Premium Plus made of brass with scandinavian profile and nominal diameter 12.4 for applications up to 50 bar!

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 12.4 mm
  • Application: Pneumatics, Fluid Handling
  • Brand: Tema
  • Interchange Type: Scandinavia
  • Maximum Operating Pressure: 725.2 psi, 50 bar
  • Media: Gases, Pneumatic Media, Steam, Water
  • Seal Material: NBR
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread
  • Flow Rate: 740, 925 Gal/min, 2800, 3500 L/min
  • Valve Included: Yes, No
  • Hex Size: 27, 30 mm
  • Outside Diameter: na, 33 mm
  • Materials of Construction: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's robust, corrosion resistant coupling system in brass with high flow values for use with liquids in the pressure range up to 50 bar.
Two-hand operation, i.e. both hands are required when connect/disconnect. The main seal of the coupling has a special disc shape, which extends the durability of the coupling. To guarantee greater flexibility, we also offer plugs with no valve.

Markets:
- Machinery Construction
- Rescue Equipment
- Aerospace
- Mobile Hydraulics

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Coupling system made of brass for corrosion resistance
- Main seal with special disc shape for extended durability of the coupling

Applications:
- Air compressors

Related Documents

×
Products Type Version Connection Type Connection Thread Size (inch) Length (mm)
1900KBIW21MPN Coupling Double Shut-Off Female Thread 1/2 67
1900KBIW26MPN Coupling Double Shut-Off Female Thread 3/4 68
1900SFIW21MXC Plug Single Shut-Off Female Thread 1/2 60
1900SFIW26MXC Plug Single Shut-Off Female Thread 3/4 62
1900SBIW21MPC Plug Double Shut-Off Female Thread 1/2 60
1900SBIW26MPC Plug Double Shut-Off Female Thread 3/4 62
1900KBIW21MEN Coupling Double Shut-Off Female Thread 1/2 67
1900SBIW21MEC Plug Double Shut-Off Female Thread 1/2 60
1912 Hose barb N/A Male Thread 1/2 43

687PDC
687614