Premium Quick Coupling - Scandinavian Profile - 1900 Series | #1900SBIW26MPC


LOADING IMAGES
1900SBIW26MPC

Premium Quick Coupling - Scandinavian Profile - 1900 Series | #1900SBIW26MPC

Parker quick coupling system Premium Plus made of brass with scandinavian profile and nominal diameter 12.4 for applications up to 50 bar!


Technical Specifications

  • Connection Thread Size (inch): 3/4
  • Version: Double Shut-Off
  • Length (mm): 62
  • Connection Type: Female Thread
  • Type: Plug
  • Diameter: 12,4 nom
  • Valve Included: Yes
  • Hex Size: 30 mm
  • Outside Diameter: na
  • Materials of Construction: Brass nickel and chrome plated
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 50 bar
  • Flow Rate: 2800 L/min

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's robust, corrosion resistant coupling system in brass with high flow values for use with liquids in the pressure range up to 50 bar.
Two-hand operation, i.e. both hands are required when connect/disconnect. The main seal of the coupling has a special disc shape, which extends the durability of the coupling. To guarantee greater flexibility, we also offer plugs with no valve.

Markets:
- Machinery Construction
- Rescue Equipment
- Aerospace
- Mobile Hydraulics

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Coupling system made of brass for corrosion resistance
- Main seal with special disc shape for extended durability of the coupling

Applications:
- Air compressors

Read More Show Less

CAD Drawings + Files

Part Number
1900SBIW26MPC STEP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614