Premium Quick Coupling - Scandinavian Profile - 1800 Series | #1800SFAW17EXX


LOADING IMAGES
1800SFAW17EXX

Premium Quick Coupling - Scandinavian Profile - 1800 Series | #1800SFAW17EXX

Parker quick coupling system Premium Plus with scandinavian profile and nominal diameter 10 for pneumatic and fluid handling applications up to 35 bar!


Technical Specifications

  • Connection Thread Size (inch): 3/8
  • Material: AISI 316
  • Version: Single Shut-Off
  • Hose I.D.: na
  • Connection Type: Male Thread - parallel
  • Type: Plug
  • Diameter: 10 nom
  • Valve Included: No
  • Length: 36 mm
  • Hex Size: 19 mm
  • Outside Diameter: n/a
  • Seal Material: n/a
  • Minimum Operating Temperature: -25 °C
  • Maximum Operating Temperature: 200 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 2300 L/min
Safety Warning

Item Information

Parker's series 1800 is used mainly for applications in the area of compressed air and liquids. The coupling system stands out for its robust, compact design and its high corrosion resistance. The Ultra HighFlow valve guaranteed an optimum flow and low pressure drop.

Markets:
- Machinery Construction
- Automotive
- Life Science
- Process
- Food Technology
- Aerospace
- Mobile Hydraulics

Features/Benefits:
- Robust and Compact design
- Ultra HighFlow valve for optimum flow and low pressure drop - Energy Saver
- Corrosion resistant

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors
- Fluid Transfer

Read More Show Less

CAD Drawings + Files

Part Number
1800SFAW17EXX STEP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614