Premium Plus Quick Coupling - Scandinavian Profile - Series 1300 | #1300 UV


LOADING IMAGES
1300 UV

Premium Plus Quick Coupling - Scandinavian Profile - Series 1300 | #1300 UV

Brass, steel or stainless steel Premium plus quick coupling system with nominal diameter 7.4 and Scandinavian profile for applications up to 35 bar.


Technical Specifications

  • Type: Coupling
  • Connection Thread Size (inch): 1/4
  • Connection Type: Female Thread - parallel
  • Material: Brass nickel plated
  • Hose I.D.: na
  • Length (mm): 49
  • Version: Without valve
  • Diameter: 7,4 nom
  • Valve Included: No
  • Hex Size: 18 mm
  • Outside Diameter: 22 mm
  • Seal Material: n/a
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 35 bar
  • Flow Rate: 1150 L/min
Safety Warning

Item Information

Parker's series 1300 is used mainly for applications in the area of compressed air and liquids. Optimally suited to smaller to medium-sized pneumatic systems and to compressed air tools. The coupling series stands out for its compact design and high flow rates with the Ultra HighFlow valve. Coupling body made of nitrocarburized steel.

Markets:
- Machinery Construction
- Automotive
- Aerospace
- Mobile Hydraulic

Features/Benefits:
- Ultra HighFlow valve for optimum flow and low pressure drop - Energy Saver
- Compact design

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614