Premium Plus Quick Coupling - Scandinavian Profile - Series 1300 | Product Series

Filter by

    No filters selected

Type

Version

Connection Type

Connection Thread Size (inch)

Hose I.D.

Length (mm)

Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Premium Plus Quick Coupling - Scandinavian Profile - Series 1300

Premium Plus Quick Coupling - Scandinavian Profile - Series 1300

Brass, steel or stainless steel Premium plus quick coupling system with nominal diameter 7.4 and Scandinavian profile for applications up to 35 bar.

Technical Specifications

  • Minimum Operating Temperature: -20, -25 °C
  • Diameter: Nominal: 7.4 mm
  • Application: Pneumatics, Fluid Handling
  • Brand: Tema
  • Interchange Type: Scandinavia
  • Maximum Operating Pressure: 500 psi, 35 bar
  • Media: Pneumatic Media
  • Maximum Operating Temperature: 212, 392 °F, 100, 200 °C
  • Materials of Construction: Brass, Stainless Steel
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Flow Rate: 201, 304 Gal/min, 760, 1150 L/min
  • Valve Included: Yes, No
  • Hex Size: 13 up to 27 mm
  • Outside Diameter: na, 12, 22, 26 mm
  • Seal Material: NBR, FKM
Safety Warning

Full Product Description

Parker's series 1300 is used mainly for applications in the area of compressed air and liquids. Optimally suited to smaller to medium-sized pneumatic systems and to compressed air tools. The coupling series stands out for its compact design and high flow rates with the Ultra HighFlow valve. Coupling body made of nitrocarburized steel.

Markets:
- Machinery Construction
- Automotive
- Aerospace
- Mobile Hydraulic

Features/Benefits:
- Ultra HighFlow valve for optimum flow and low pressure drop - Energy Saver
- Compact design

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors

Related Documents

×
Products Type Version Connection Type Connection Thread Size (inch) Hose I.D. Length (mm) Material
1300KAAK13MPN Coupling Single Shut-Off Male Thread - tapered 1/4 na 58 Brass nickel plated
1300KAAK17MPN Coupling Single Shut-Off Male Thread - tapered 3/8 na 56 Brass nickel plated
1300KAAK21MPN Coupling Single Shut-Off Male Thread - tapered 1/2 na 59 Brass nickel plated
1300KAIW13MPN Coupling Single Shut-Off Female Thread - parallel 1/4 na 55 Brass nickel plated
1300KAIW17MPN Coupling Single Shut-Off Female Thread - parallel 3/8 na 55 Brass nickel plated
1300KATF06MPN Coupling Single Shut-Off Hose Barb na 6 78 Brass nickel plated
1300KATF08MPN Coupling Single Shut-Off Hose Barb na 8 78 Brass nickel plated
1300KATF10MPN Coupling Single Shut-Off Hose Barb na 10 78 Brass nickel plated
1300KATF13MPN Coupling Single Shut-Off Hose Barb na 13 77 Brass nickel plated
1300SFAK10SXZ Plug Single Shut-Off Male Thread - tapered 1/8 na 35 Brass nickel plated
1300SFAK13SXZ Plug Single Shut-Off Male Thread - tapered 1/4 na 38 Brass nickel plated
1300SFAW13SXZ Plug Single Shut-Off Male Thread - parallel 1/4 na 35 Brass nickel plated
1300SFAK17SXZ Plug Single Shut-Off Male Thread - tapered 3/8 na 38 Brass nickel plated
1300SFAK21SXZ Plug Single Shut-Off Male Thread - tapered 1/2 na 40 Brass nickel plated
1300SFIW10SXZ Plug Single Shut-Off Female Thread - parallel 1/8 na 32 Brass nickel plated
1300SFIW13SXZ Plug Single Shut-Off Female Thread - parallel 1/4 na 36 Brass nickel plated
1300SFIW17SXZ Plug Single Shut-Off Female Thread - parallel 3/8 na 36 Brass nickel plated
1300SFIW21SXZ Plug Single Shut-Off Female Thread - parallel 1/2 na 39 Brass nickel plated
1300SFTF06SXZ Plug Single Shut-Off Hose Barb na 6 44 Brass nickel plated
1300SFTF08SXZ Plug Single Shut-Off Hose Barb na 8 44 Brass nickel plated
1300SFTF10SXZ Plug Single Shut-Off Hose Barb na 10 44 Brass nickel plated
1300SFTF12SXZ Plug Single Shut-Off Hose Barb na 12 47 Brass nickel plated
1300SRIW13SXZ Plug Single Shut-Off Recoil Eliminator, with Female Thread 1/4 na 53 Brass nickel plated
1300KBAW17MPN Coupling Double Shut-Off Male Thread - tapered 3/8 na 49 Brass nickel plated
1300KBIW13MPN Coupling Double Shut-Off Female Thread - parallel 1/4 na 49 Brass nickel plated
1300KBIW17MPN Coupling Double Shut-Off Female Thread - parallel 3/8 na 50 Brass nickel plated
1300SBIW13MPC Plug Double Shut-Off Female Thread - parallel 1/4 na 44 Brass nickel plated
1300KAIW13EVX Coupling Single Shut-Off Female Thread - parallel 1/4 na 49 AISI 316
1300SFIW13EXX Plug Single Shut-Off Female Thread - parallel 1/4 na 36 AISI 316
1300KBIW13EVX Coupling Double Shut-Off Female Thread - parallel 1/4 na 49 AISI 316
1300SBIW13EVX Coupling Double Shut-Off Female Thread - parallel 1/4 na 44 AISI 316
1300 A Coupling Single Shut-Off Male Thread - parallel 3/8 na 49 Brass nickel plated
1300 B Coupling Single Shut-Off Female Thread - parallel 3/8 na 50 Brass nickel plated
1300 BUV Coupling Without valve Female Thread - parallel 3/8 na 50 Brass nickel plated
1300 UV Coupling Without valve Female Thread - parallel 1/4 na 49 Brass nickel plated
1300-QC Coupling Single Shut-Off Female Thread - parallel 1/4 na 49 Brass nickel plated
1306 Hose Nipple Hose Nipple Male Thread - parallel 1/4 6 37 Brass nickel plated
1308 Hose Nipple Hose Nipple Male Thread - parallel 1/4 8 37 Brass nickel plated
1310-QC Hose Nipple Hose Nipple Male Thread - parallel 1/4 10 37 Brass nickel plated
1312 Hose Nipple Hose Nipple Male Thread - parallel 1/4 12 38 Brass nickel plated
13411 M Plug Single Shut-Off Female Thread - parallel 1/4 na 44 Brass nickel plated

687PDC
687614