Premium Plus Quick Coupling - Scandinavian Profile - Series 1100 | #1100SFTF06SXZ


LOADING IMAGES
1100SFTF06SXZ

Premium Plus Quick Coupling - Scandinavian Profile - Series 1100 | #1100SFTF06SXZ

Brass or steel Premium plus quick coupling system with nominal diameter 5.5 and Scandinavian profile for applications up to 30 bar.


Technical Specifications

  • Hose I.D.: 6
  • Version: Single Shut-Off
  • Connection Type: Hose Barb
  • Connection Thread Size (inch): na
  • Type: Plug
  • Diameter: 5,5 nom
  • Valve Included: No
  • Length: 33 mm
  • Hex Size: na
  • Outside Diameter: na
  • Materials of Construction: Steel zinc plated
  • Seal Material: na
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 100 °C
  • Maximum Operating Pressure: 30 bar
  • Flow Rate: 580 L/min
Safety Warning

Item Information

Parker's series 1100 is used mainly for applications in the area of compressed air and liquids. Robust design with small dimensions. Optimally suited to smaller pneumatic systems and to compressed air tools with a consumption of up to 900 litres per minute.
Coupling systems with two-hand operation, i.e. both hands are required when connect/disconnect.

Markets:
- Machinery Construction
- Automotive
- Aerospace
- Mobile Hydraulics

Features/Benefits:
- Ultra HighFlow valve for optimum flow and low pressure drop - Energy Saver
- Robust design with small dimensions
- Two-hand operation

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors
- Fluid Transfer

Read More Show Less

CAD Drawings + Files

Part Number
1100SFTF06SXZ STEP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614