Premium Plus Quick Coupling - Scandinavian Profile - Series 1100 | Product Series

Filter by

    No filters selected

Type

Version

Connection Type

Connection Thread Size (inch)

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Premium Plus Quick Coupling - Scandinavian Profile - Series 1100

Premium Plus Quick Coupling - Scandinavian Profile - Series 1100

Brass or steel Premium plus quick coupling system with nominal diameter 5.5 and Scandinavian profile for applications up to 30 bar.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 5.5 mm
  • Application: Pneumatics, Fluid Handling
  • Brand: Tema
  • Interchange Type: Scandinavia
  • Maximum Operating Pressure: 290, 430 psi, 20, 30 bar
  • Media: Pneumatic Media, Water
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Valve Type: Poppet
  • Seal Material: NBR
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Flow Rate: 114, 153 Gal/min, 430, 580 L/min
  • Valve Included: Yes, No
  • Length: 27, 33, 36, 37, 38 mm
  • Hex Size: na, 12, 15 mm
  • Outside Diameter: na, 18 mm
  • Materials of Construction: Brass, Steel
Safety Warning

Full Product Description

Parker's series 1100 is used mainly for applications in the area of compressed air and liquids. Robust design with small dimensions. Optimally suited to smaller pneumatic systems and to compressed air tools with a consumption of up to 900 litres per minute.
Coupling systems with two-hand operation, i.e. both hands are required when connect/disconnect.

Markets:
- Machinery Construction
- Automotive
- Aerospace
- Mobile Hydraulics

Features/Benefits:
- Ultra HighFlow valve for optimum flow and low pressure drop - Energy Saver
- Robust design with small dimensions
- Two-hand operation

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors
- Fluid Transfer

Related Documents

×
Products Type Version Connection Type Connection Thread Size (inch) Hose I.D.
1100KAAW13MPC Coupling Single Shut-Off Male Thread - parallel 1/4 na
1100KAIW10MPC Coupling Single Shut-Off Female Thread - parallel 1/8 na
1100SFAW10SXZ Plug Single Shut-Off Male Thread - parallel 1/8 na
1100SFIW10SXZ Plug Single Shut-Off Female Thread - parallel 1/8 na
1100SFTF05SXZ Plug Single Shut-Off Hose Barb na 5
1100SFTF06SXZ Plug Single Shut-Off Hose Barb na 6
1100KBAW13MPC Coupling Double Shut-Off Male Thread - parallel 1/4 na
1100KBIW10MPC Coupling Double Shut-Off Female Thread - parallel 1/8 na
1100SBIW10MPC Plug Double Shut-Off Female Thread - parallel 1/8 na
1100KAIW10MVC Coupling Single Shut-Off Female Thread - parallel 1/8 na
1100KBIW10MVC Coupling Double Shut-Off Female Thread - parallel 1/8 na

687PDC
687614