Quiet Air Fluid Cooler with DC motor - QDC series - (Europe) | #5847006500


LOADING IMAGES
5847006500

Quiet Air Fluid Cooler with DC motor - QDC series - (Europe) | #5847006500

The QDC air Fluid Cooler series with 24V DC and up to 800V DC Fan Drive is optimized for use in the mobile, electrification market and is available in a range of cooling capacity from 1kW to 400kW.


Technical Specifications

  • Input Voltage: 24V DC
  • Connection Thread Size: G 1/2 and G1/4 Sensoric, G 3/4 Inlet and Outlet, G1/4 bleed port
  • Size: 006
  • Configuration: With Tank and Pump
  • Pressure Drop: 0.04 bar at 40 l / min Water Glycol 50% at 30°C
  • Maximum Cooling Capacity: 0, 277 kW / °C with Water Glycol Mix 50% at 4300 RPM at 40 l/min
  • Product Type: QDC-006-B-0-ST-01X-F-0-0-0-2
  • For Fluid Type: Water Glycol
  • Maximum Flow Rate: 40 L/min
  • Minimum Flow Rate: 6.7 L/min
  • Maximum Operating Pressure: 1.0 bar
  • Minimum Operating Pressure: 0.05 bar
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Volume: 4.1
  • Power Supply Voltage: 16 to 30
  • Signal Input: PWM or 0 to 10 VDC
  • Maximum Noise Level: 78
  • Rated Speed: 1100 to 4300 RPM
  • Current: 15.3
  • Height: 550 mm
  • Length: 281 mm
  • Width: 210 mm
  • Weight: 14 kg
Safety Warning

Item Information

The Parker QDC air fluid cooler series offers a unique cooling solution for the electrified, mobile market.
Among the series' most outstanding features are:
• High power density. The QDC offers 2-3x higher power density than the LDC series.
• High efficiency. Integrated inverter controls the rotation speed with a standard PWM signal to reduce the power consumption to the minimum required RPM to disipate the power out of the fluid.
• High noise reduction. The high efficient design of the Parker heat exchanger turbulator together with the rotation speed control ensures quiet operation, suitable for operation even in noise emission reduced areas.

This series can be fitted optionally with an IQAN controller, smart 24V DC water-glycole pump, and a tank system. The maximum cooling capacity is 26 kW at 40°C, difference in temperature between ambient and cooler inlet, size 017.

Markets:
• Mobile, electrified

Features/Benefits:
• Quiet fan and fan motor
• High power density
• Efficient and robust design which extends operating lifetime and reduces service and maintenance costs
• Cooler matrix with low pressure drop and high cooling capacity
• Easy to maintain and easy to retrofit in many applications

The correct working temperature produces a number of economic and environmental benefits:
• The precise control of the cooling capacity extends the service life of the electric motor and the drive.
• Service and repair costs are reduce
• High efficiency level maintained in continuous operation – the system’s efficiency falls if the temperature exceeds the ideal working temperature.

Applications:
• Truck cranes
• Body builders
• Mining machinery
• Forestry machines
• Refuse trucks
• Sweepers
• Lawn mowers
• Mini- and Medium sized excavator
• Surface drilling systems
• Hydrogen power fuel cell stack cooling

We have only included cooler part numbers up to size 17. Larger cooler sizes are also available on request, up to 140 kW at 40°C, difference in temperature between ambient and cooler inlet. Please contact Parker.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940