Tank Accessories – Fluid Level / Temperature Gauges, Float and Capacitive Level Switches | Product Series

Filter by

    No filters selected

Available for Online Purchase

Type

Length

Port Connection Type

Seal Material

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tank Accessories – Fluid Level / Temperature Gauges, Float and Capacitive Level Switches

Tank Accessories – Fluid Level / Temperature Gauges, Float and Capacitive Level Switches

Parker offers a wide range of reservoir equipment and tank accessories designed to ensure the performance and reliability of hydraulic systems, including dual-purpose fluid / temperature gauges, capacitive level switches, and float level switches.

Technical Specifications

  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Agrictulture, Construction, Oil and Gas, Marine, Mining, Forestry
  • Application: Deck and Mobile Cranes, Firefighting Equipment, Forwarders, Hydraulic Presses, Marine Steering Units, Power Packs, Waste Management, Dump and Fork Lift Trucks, Excavators, Harvesters, Waste Balers, Reach Stackers, Wheeled Loaders, Drilling Equipment, Industrial Power Units
  • Technology: Hydraulics, Filtration
  • Product Type: Hydraulic Filter Accessories
  • Product Series: Fluid Level / Temperature Gauges
  • For Fluid Type: Hydraulic Oil
  • Operating Pressure: 0 bar, 1 bar, 5 bar
  • Operating Temperature: -30 to 90 °C, -20 to 70 °C, -40 to 100 °C
  • Housing Material: Polyamide/Nylon/Polystyrene, Brass
  • Length: 50 to 1500 mm
  • Seal Material: Nitrile, KLINGERsil C-4324
Safety Warning

Full Product Description

Dual-Purpose Fluid Level / Temperature Gauges

Fluid level / temperature gauges utilize a universal fixing that is designed for front or rear tank mounting. The gauges are available in three sizes each with two-hole mounting at 76mm, 127mm and 254mm centers. After positioning the gauge, the bolts are simply tightened to provide a secure seal. Square section seals minimize the likelihood of leakage while the two-point mounting system eliminates problems with tank distortion.

Fluid level / temperature gauges feature a one-piece high-visibility lens for added security. The lens is molded in shatterproof, transparent polyamide to ensure accurate and clear oil level and temperature indication.


Features:
• Available with M10 or M12 bolt threads
• Thermometer scale range: 30 to +90°C (86 to +194°F)
• Working temperature: -30 to +90°C (22 to +194°F)


Adjustable Float Level Switch – FL Series

The FL Series comprises a range of vertically-mounted, single float level switches operating on the proven Reed switch and magnet principle. FL Series float switches can be tailored by the user for a particular application, by adjusting the length of the float switch tube. It is also possible for the user to select the switching configuration by inverting the float, giving either “open on rise” or “close on rise” operation. The unit is supplied partially assembled, with detailed instructions for the user to complete assembly to the specifications of the application and to install the unit.

Features:
• Available in three lengths: 500mm, 1000mm, and 1500mm
• Stem with the Reed switch and float already set in position
• Supply voltage: 240 Vac maximum, 300 Vdc maximum
• Switching current: 0.5A
• Mounting: 1” BSP threaded header
• Gasket: 2mm thick sealing washer



Capacitive Liquid Level Switch – CLS46 Series

The CLS46 capacitive liquid level switch compliments the existing range of level measurement instrumentation supplied by Parker Hannifin. The switch is an active device designed to send an alarm signal if fluid falls below a pre-set level. The level switch has no moving parts, which minimizes its footprint and makes it suitable for applications where space and access inside vessels is limited. The CLS46 Series also features a built-in delay, making it an effective alternative to mechanically operated switches, which can often mis-trigger due to vibration and /or fluid turbulence.

Suitable for use with mineral oils typically used in engines or hydraulic actuators compatible with brass, PTFE and NBR.

Features:
• Delay circuit prevents false alarms (10 seconds)
• All-electric design eliminates moving components
• Supply current: 3.0mA
• Supply voltage: 7 – 40 Vdc
• Integrated test feature
• Sealing: IP67
• Fluid temperature range: -40 to +130°C (-22 to +194°F)
• Ambient temperature range: -40 to +100°C (22 to +194°F)
• Weight: 53 grams

Related Documents

×
Products Type Length Port Connection Type Seal Material Options
FL69111 Level Gauge 76 mm (3") M10 Klingersil Grade C4324 Excl. Thermometer
FL69113 Level Gauge 76 mm (3") M12 Nitrile Excl. Thermometer
FL69121 Level Gauge 76 mm (3") M10 Nitrile Incl. Thermometer
FL69123 Level Gauge 76 mm (3") M12 Nitrile Incl. Thermometer
FL69211 Level Gauge 127 mm (5") M10 Nitrile Excl. Thermometer
FL69213 Level Gauge 127 mm (5") M12 Nitrile Excl. Thermometer
FL69221 Level Gauge 127 mm (5") M10 Nitrile Incl. Thermometer
FL69223 Level Gauge 127 mm (5") M12 Nitrile Incl. Thermometer
FL69311 Level Gauge 254 mm (10") M10 Nitrile Excl. Thermometer
FL69313 Level Gauge 254 mm (10") M12 Nitrile Excl. Thermometer
FL69321 Level Gauge 254 mm (10") M10 Nitrile Incl. Thermometer
FL69323 Level Gauge 254 mm (10") M12 Nitrile Incl. Thermometer
FL05001OR Float Level Switch 500 mm G1 Nitrile Standard
FL10001OR Float Level Switch 1000 mm G1 Klingersil Grade C4324 Standard
FL15001OR Float Level Switch 1500 mm G1 Klingersil Grade C4324 Standard
CLS46 Capacitive Level Switch 50 mm 1/2"BSPT Nitrile Standard
CLS46S01 Capacitive Level Switch 50 mm 1/2"BSPT Nitrile Normally open, 10 sec contact time
CLS46S02 Capacitive Level Switch 50 mm 1/2"BSPT Nitrile Normally open, 4 sec contact time
FL.69111X Level Gauge 76 mm (3") M10 Nitrile Excl. Thermometer, excl Shroud
FL.69112 Level Gauge 76 mm (3") 3/8"-24UNF Nitrile Excl. Thermometer
FL.69212 Level Gauge 127 mm (5") 3/8"-24UNF Nitrile Excl. Thermometer
FL.69222 Level Gauge 127 mm (5") 3/8"-24UNF Nitrile Incl. Thermometer
FL69312 Level Gauge 254 mm (10") 3/8"-24UNF Nitrile Excl. Thermometer
H00361-006 Level Gauge 76 mm (3") M12 Fluoroelastomer Excl. Thermometer
H00361-009 Level Gauge 254 mm (10") M12 Fluoroelastomer Excl. Thermometer
H00361-012 Level Gauge 508 mm (20") M12 Fluoroelastomer Excl. Thermometer
H00361-026 Level Gauge 254 mm (10") 1/2"UNF Nitrile Excl. Thermometer
H00361-037 Level Gauge 127 mm (5") MOD9 Nitrile Excl. Thermometer
H00361-047 Level Gauge 254 mm (10") M12 Nitrile Excl. Thermometer, Stainless steel bolts
H00361-050 Level Gauge 127 mm (5") M12 Nitrile Excl. Thermometer, with 55mm bolts
H00361-055 Level Gauge 254 mm (10") M12 Nitrile Excl. Thermometer, with 55mm bolts
PT31450-175 Electromagnetic level switch 450 mm G1 Nitrile Electrical switch NC/NO, with temp switch

687PDC
C89472