Tank Accessories – Fluid Level / Temperature Gauges, Float and Capacitive Level Switches | #H00361-037


LOADING IMAGES
H00361-037

Tank Accessories – Fluid Level / Temperature Gauges, Float and Capacitive Level Switches | #H00361-037

Parker offers a wide range of reservoir equipment and tank accessories designed to ensure the performance and reliability of hydraulic systems, including dual-purpose fluid / temperature gauges, capacitive level switches, and float level switches.


Technical Specifications

  • Type: Level Gauge
  • Length: 127 mm (5")
  • Port Connection Type: MOD9
  • Seal Material: Nitrile
  • Options: Excl. Thermometer
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Agrictulture, Construction, Oil and Gas, Marine, Mining, Forestry
  • Application: Deck and Mobile Cranes, Firefighting Equipment, Forwarders, Hydraulic Presses, Marine Steering Units, Power Packs, Waste Management, Dump and Fork Lift Trucks, Excavators, Harvesters, Waste Balers, Reach Stackers, Wheeled Loaders, Drilling Equipment, Industrial Power Units
  • Technology: Hydraulics, Filtration
  • Product Type: Hydraulic Filter Accessories
  • Product Series: Fluid Level / Temperature Gauges
  • For Fluid Type: Hydraulic Oil
  • Operating Pressure: 1 bar
  • Operating Temperature: -20 to 85 °C
  • Housing Material: Resilient nylon with plated metal guard
Safety Warning

Item Information

Dual-Purpose Fluid Level / Temperature Gauges

Fluid level / temperature gauges utilize a universal fixing that is designed for front or rear tank mounting. The gauges are available in three sizes each with two-hole mounting at 76mm, 127mm and 254mm centers. After positioning the gauge, the bolts are simply tightened to provide a secure seal. Square section seals minimize the likelihood of leakage while the two-point mounting system eliminates problems with tank distortion.

Fluid level / temperature gauges feature a one-piece high-visibility lens for added security. The lens is molded in shatterproof, transparent polyamide to ensure accurate and clear oil level and temperature indication.


Features:
• Available with M10 or M12 bolt threads
• Thermometer scale range: 30 to +90°C (86 to +194°F)
• Working temperature: -30 to +90°C (22 to +194°F)


Adjustable Float Level Switch – FL Series

The FL Series comprises a range of vertically-mounted, single float level switches operating on the proven Reed switch and magnet principle. FL Series float switches can be tailored by the user for a particular application, by adjusting the length of the float switch tube. It is also possible for the user to select the switching configuration by inverting the float, giving either “open on rise” or “close on rise” operation. The unit is supplied partially assembled, with detailed instructions for the user to complete assembly to the specifications of the application and to install the unit.

Features:
• Available in three lengths: 500mm, 1000mm, and 1500mm
• Stem with the Reed switch and float already set in position
• Supply voltage: 240 Vac maximum, 300 Vdc maximum
• Switching current: 0.5A
• Mounting: 1” BSP threaded header
• Gasket: 2mm thick sealing washer



Capacitive Liquid Level Switch – CLS46 Series

The CLS46 capacitive liquid level switch compliments the existing range of level measurement instrumentation supplied by Parker Hannifin. The switch is an active device designed to send an alarm signal if fluid falls below a pre-set level. The level switch has no moving parts, which minimizes its footprint and makes it suitable for applications where space and access inside vessels is limited. The CLS46 Series also features a built-in delay, making it an effective alternative to mechanically operated switches, which can often mis-trigger due to vibration and /or fluid turbulence.

Suitable for use with mineral oils typically used in engines or hydraulic actuators compatible with brass, PTFE and NBR.

Features:
• Delay circuit prevents false alarms (10 seconds)
• All-electric design eliminates moving components
• Supply current: 3.0mA
• Supply voltage: 7 – 40 Vdc
• Integrated test feature
• Sealing: IP67
• Fluid temperature range: -40 to +130°C (-22 to +194°F)
• Ambient temperature range: -40 to +100°C (22 to +194°F)
• Weight: 53 grams

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472