Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Providing a motor control solution for battery systems up to 650V, GVI range aims to provide the highest efficiency in combination with the Parker GVM range of PMAC mobile motors while maintaining superior reliability in the most demanding applications.
Software Downloads |
---|
GVI Librairies for CANopen and CAN J1939 communications |
Communities, Blogs & Industry Links |
---|
Electric Power Take Off System |
Products | Frame Size | Input Voltage | Output Current Rating | Compatible Feedback Device |
---|---|---|---|---|
GVI-C024-0350S1-S00-G0000 | Frame Size C | 24 V | 350 A | |
GVI-C048-0280S1-S00-G0000 | Frame Size C | 48 V | 280 A | |
GVI-D024-0550S1-S00-G0000 | Frame Size D | 24 V | 550 A | |
GVI-D048-0450S1-S00-G0000 | Frame Size D | 48 V | 450 A | |
GVI-D048-0550S1-S00-G0000 | Frame Size D | 48 V | 550 A | |
GVI-D080-0230S1-S00-G0000 | Frame Size D | 80 V | 230 A | |
GVI-D080-0350S1-S00-G0000 | Frame Size D | 80 V | 350 A | |
GVI-D080-0400S1-S00-G0000 | Frame Size D | 80 V | 400 A | |
GVI-D096-0230S1-S00-G0000 | Frame Size D | 96 V | 230 A | |
GVI-D096-0350S1-S00-G0000 | Frame Size D | 96 V | 350 A | |
GVI-D096-0400S1-S00-G0000 | Frame Size D | 96 V | 400 A | |
GVI-E048-0700S1-S00-G0000 | Frame Size E | 48 V | 700 A | |
GVI-E080-0500S1-S00-G0000 | Frame Size E | 80 V | 500 A | |
GVI-E080-0700S1-S00-G0000 | Frame Size E | 80 V | 500 A | |
GVI-E096-0500S1-S00-G0000 | Frame Size E | 96 V | 500 A | |
GVI-E096-0700S1-S00-G0000 | Frame Size E | 96 V | 700 A | |
GVI-G650-0300S1-R00-G0000 | Frame Size G | 650 VDC | 300 A | Resolver |
GVI-H650-0500S1-R00-G0000 | Frame Size H | 650 VDC | 500 A | Resolver |