Marine Hose – MSXL Hydraulic Hose for Steering 1500 psi | #MSXL-5


LOADING IMAGES
MSXL-5

Marine Hose – MSXL Hydraulic Hose for Steering 1500 psi | #MSXL-5

MXSL hydraulic hose is specifically designed for marine steering systems. Sea water resistant.


Technical Specifications

  • Hose I.D. (inch): 5/16
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4:1
  • Media: Petroleum Hydraulic Fluids
  • Compatible Fitting: MS Series (permanent only)
  • Maximum Operating Pressure: 1500 psi, 10.3 MPa, 103 bar
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Minimum Bend Radius: 2-1/4 inch, 57 mm
  • Application: Marine Steering
  • Weight: 0.07 kg/m, 0.05 lb/ft
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Hose Reinforcement Material: Aramid Fiber
  • Size: -5
  • Inside Diameter: 8 mm, 5/16 inch
  • Outside Diameter: 12.7 mm, 0.500 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

MSXL hydraulic steering hose is used specifically in hydraulic steering for boats where fast accurate response and low volumetric expansion is needed. The hose is layered with a unique bonding process to provide optimum kink resistance and low volumetric expansion and it is manufactured with a salt water resistant cover.

Parker MSXL hose is qualified with MS Series permanent fittings only.

Markets:
• Marine

Features/Benefits:
• Fast, accurate response
• Low volumetric expansion
• Kink resistant
• Corrosion resistant thermoplastic construction
• Salt water resistant cover

Applications:
• Marine hydraulic steering systems

Technical Specifications:
• Cover: Non-perforated
• HBR bend restrictor is available for permanent fittings only
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

$5.39 /ft

Quantity:
  This hose is sold only in increments of 600.
Shipping: Usually Ships within  14   business days
Extended Price: 600 X $5.39 = 3,234
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563