Bladder Accumulator - Low Pressure (EBV Series) - (Europe) | #11077501125


LOADING IMAGES
11077501125

Bladder Accumulator - Low Pressure (EBV Series) - (Europe) | #11077501125

EBV Type: EBV 50-40/90-A25KA

Suitable Maintenance Products:
Complete Repair Kit Part Number: 19054700225


Technical Specifications

  • Body Material: Carbon Steel
  • Volume (Liters): 50
  • Product Series: EBV
  • Product Type: EBV 50-40/90-A25KA-200
  • Maximum Operating Pressure: 40 bar
  • Valve Port Size: 5/8"-18 UNF inch (Type A)
  • Port Connection: G 3-1/2
  • Maximum Flow Rate: 900 L/min
  • Elastomer: Nitrile (NBR)
  • Specifications Met: PED 97/23/EC
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 80 °C
  • Weight: 51 kg
  • Height: 1824 mm
  • Industry: Industrial, Energy, Process, Marine
  • Accessories Included: Brackets, Clamps, Lifting Eye, Repair Kits
Safety Warning

Item Information

The EBV bladder accumulator offers a reliable and efficient solution for water hammer arrestor, thermal expansion, energy storage and pulsation dampening . Utilizing comprehensive tools and resources including an applications database, CAD/CAM, finite element analysis, reliability studies and simulation we have optimized the design and performance of the accumulator. A high volume solution (up to 4000 litres) has been specially developed for energy storage and thermal expansion. Parker Olaer bladder accumulators are suitable for use in more than 35 countries (all hydraulic accumulators for Europe are CE marked) and they can meet an extensive range of international and industry approvals. For other approvals, materials or pressure, please contact Parker.

The standard EBV bladder accumulator has a female threaded fluid port or optional flange fluid port with different flange design standards.
Rigorous product testing and continuous product development help to ensure our hydro-pneumatic accumulators operate at optimum efficiency and can perform in the most demanding environments. Parker accumulator accessories such as safety blocks, charging sets, brackets & clamps, adaptors and flanges, lifting eyes, bladder kits, can aid the safe installation and operation of the accumulators in any hydraulic system.

Parker Olaer have developed very sophisticated simulation software to optimize sizing recommendations for hydraulic accumulators. You can download the accumulator sizing software from the Product Support tab.

Markets:
• Industrial
• Defense
• Energy
• Marine
• Mining
• Oil and Gas
• Processing
• HVAC
• Industrial Chemical Processing

Features/Benefits:
• Extensive range of international and industry approvals/standards (PED 2014/68/EU, ATEX 2014/34/EU, ASME VIII div 1, SELO, CRN, AS1210, NR13, CUTR, DNV, BV Marine, ABS and GL).
• Suitable for Fluid Groups 1 & 2.
• Available in carbon and stainless steel (304, 316, 316L).
• Rigorous product testing and continuous product development.
• Parker Olaer offers a wealth of product knowledge and experience thus enabling us to provide first class technical support and customer service.
• A large selection of materials and fittings enable us to provide complete low pressure systems to suit every application.  
• The EBV bladder accumulator can provide an instantaneous response.

Applications:
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Plumbing
• Refrigeration
• Heating

Function :
Hydraulic accumulators are an essential component for the optimum operation of a hydraulic circuit.
• Surge Control/Water Hammer Arrestor: Sudden flow changes in the pipes (starting and stopping a pump, opening and closing a valve) cause pressure waves that propagate in pipes and cause the connections to leak, maladjustments of regulation devices/ measurement devices, deterioration to the pump and the system.  When correctly sized, the EBV bladder accumulators absorb these oscillations, guaranteeing operation of your installations in complete safety within an acceptable pressure range.
• Thermal Expansion: Absorbs fluid volume variations induced by temperature changes in a closed liquid circuit and maintains a rated pressure.
• Energy Storage: Saves energy without loss and redistributes when required therefore reducing installed power. In case of failure of the main energy source, these accumulators can provide sufficient energy to complete an operation or to realize a full hydraulic cycle.

IMPORTANT NOTE: NEVER PRECHARGE THE ACCUMULATOR (ON THE NITROGEN SIDE) AT A PRESSURE EXCEEDING 20 BAR

Previously branded as Olaer.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940