SB Safety Block | Product Series

Filter by

    No filters selected

Size

Maximum Operating Pressure

Connection 1 Style

Connection 1 Size

Connection 2 Size

Voltage

Valve Type

Additional Safety Option

Weight

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SB Safety Block

SB Safety Block

'The SB safety block conforms to 'PED 2014/68/EU & UKCA. Temperature range -20°C to + 80 °C Zinc plated for optimum corrosion resistance, conforming to ISO 9227 Suitable for ATEX environments (manual version) Seals material : NBR

Full Product Description

The SB safety block for accumulators is engineered for industrial applications, protecting accumulators against pressure peaks according to PED 2014/68/EU. The safety block includes a CE marked pressure relief valve. This compact range is the result of Parker's long experience with safety blocks. The SB series features an improved design which is optimized for compacity and easy installation. This very versatile product range is sure to meet customer needs’. It also helps pressure vessel regulations to be met and facilitates easy maintenance. This new range replaces all previous ranges, please see the cross-reference tool on parker.com for more information.
Markets
• Machine tooling
• Manufacture of lifting and handling equipment
• Production of electricity
• Oil and gas field services
• Hydraulic Equipment, Installation and Service
• Blast furnaces and steel mills
• Machinery Castings, Aluminium
• Oil and gas field machinery
• Presses: hydraulic and pneumatic, mechanical machines
• Air and gas compressor
• Pumps, hydraulic power transfer
• Windmills, electric generating
• Hydraulic systems equipment & amp; supplies
• Industrial supplies
• Hydraulic equipment repair

Applications:
• Power Units
• Tooling machine
• Cranes – Lift equipment
• Presses
• Wind Power
'Industrial ; Power Unit ; Presses; Tooling machine ; windmill

Related Documents

×
Products Size Maximum Operating Pressure Connection 1 Style Connection 1 Size Connection 2 Size Voltage Valve Type Additional Safety Option Weight
SBR10TCE100210CNZ0 10 210 Threaded BSPP 1/2 " M33x2 24V DC Electrical No 6,35
SBR10TCE100330CNZ0 10 330 Threaded BSPP 1/2 " M33x2 24V DC Electrical No 6,35
SBR10TCE100350CNZ0 10 350 Threaded BSPP 1/2 " M33x2 24V DC Electrical No 6,35
SBR10TCE101350CNZ0 10 350 Threaded BSPP 1/2 " BSPP 1-1/4" 24V DC Electrical No 6,35
SBR10TCE101350CNZL 10 350 Threaded BSPP 1/2 " BSPP 1-1/4" 24V DC Electrical Yes 6,35
SBR10TCE103330CNZ0 10 330 Threaded BSPP 1/2 " BSPP 2" 24V DC Electrical No 6,35
SBR10TCE103330CNZL 10 330 Threaded BSPP 1/2 " BSPP 2" 24V DC Electrical Yes 6,35
SBR10TCE200210CNZ0 10 210 Threaded BSPP 1/2 " M33x2 110/120 V AC 50/60HZ Electrical No 6,35
SBR10TCE200330CNZ0 10 330 Threaded BSPP 1/2 " M33x2 110/120 V AC 50/60HZ Electrical No 6,35
SBR10TCE200350CNZ0 10 350 Threaded BSPP 1/2 " M33x2 110/120 V AC 50/60HZ Electrical No 6,35
SBR10TCE300210CNZ0 10 210 Threaded BSPP 1/2 " M33x2 230 V AC 50/60HZ Electrical No 6,35
SBR10TCE300330CNZ0 10 330 Threaded BSPP 1/2 " M33x2 230 V AC 50/60HZ Electrical No 6,35
SBR10TCE300350CNZ0 10 350 Threaded BSPP 1/2 " M33x2 230 V AC 50/60HZ Electrical No 6,35
SBR10TCM000330CNZ0 10 330 Threaded BSPP 1/2 " M33x2 N/A Manual No 6,35
SBR10TCM000330CNZL 10 330 Threaded BSPP 1/2 " M33x2 N/A Manual Yes 6,35
SBR10TCM000350CNZ0 10 350 Threaded BSPP 1/2 " M33x2 N/A Manual No 6,35
SBR10TCM000350CNZL 10 350 Threaded BSPP 1/2 " M33x2 N/A Manual Yes 6,35
SBR10TCM001330CNZ0 10 330 Threaded BSPP 1/2 " BSPP 1-1/4" N/A Manual No 6,35
SBR10TCM001350CNZ0 10 350 Threaded BSPP 1/2 " BSPP 1-1/4" N/A Manual No 6,35
SBR10TCM002350CNZ0 10 350 Threaded BSPP 1/2 " BSPP 3/4" N/A Manual No 6,35
SBR10TCM003330CNZ0 10 330 Threaded BSPP 1/2 " BSPP 2" N/A Manual No 6,35
SBR20TCE100210CNZ0 20 210 Threaded BSPP 1" M33x2 24V DC Electrical No 8,20
SBR20TCE100330CNZ0 20 330 Threaded BSPP 1" M33x2 24V DC Electrical No 8,20
SBR20TCE100350CNZ0 20 350 Threaded BSPP 1" M33x2 24V DC Electrical No 8,20
SBR20TCE101350CNZ0 20 350 Threaded BSPP 1" BSPP 1-1/4" 24V DC Electrical No 8,20
SBR20TCE101350CNZL 20 350 Threaded BSPP 1" BSPP 1-1/4" 24V DC Electrical Yes 8,20
SBR20TCE103210CNZ0 20 210 Threaded BSPP 1" BSPP 2" 24V DC Electrical No 8,20
SBR20TCE103330CNZ0 20 330 Threaded BSPP 1" BSPP 2" 24V DC Electrical No 8,20
SBR20TCE103330CNZL 20 330 Threaded BSPP 1" BSPP 2" 24V DC Electrical Yes 8,20
SBR20TCE200210CNZ0 20 210 Threaded BSPP 1" M33x2 110/120 V AC 50/60HZ Electrical No 8,20
SBR20TCE200330CNZ0 20 330 Threaded BSPP 1" M33x2 110/120 V AC 50/60HZ Electrical No 8,20
SBR20TCE200350CNZ0 20 350 Threaded BSPP 1" M33x2 110/120 V AC 50/60HZ Electrical No 8,20
SBR20TCE300210CNZ0 20 210 Threaded BSPP 1" M33x2 230 V AC 50/60HZ Electrical No 8,55
SBR20TCE300330CNZ0 20 330 Threaded BSPP 1" M33x2 230 V AC 50/60HZ Electrical No 8,55
SBR20TCE300350CNZ0 20 350 Threaded BSPP 1" M33x2 230 V AC 50/60HZ Electrical No 8,55
SBR20TCM000330CNZ0 20 330 Threaded BSPP 1" M33x2 N/A Manual No 8,20
SBR20TCM000330CNZL 20 330 Threaded BSPP 1" M33x2 N/A Manual Yes 8,20
SBR20TCM000350CNZ0 20 350 Threaded BSPP 1" M33x2 N/A Manual No 8,20
SBR20TCM000350CNZL 20 350 Threaded BSPP 1" M33x2 N/A Manual Yes 8,20
SBR20TCM001350CNZ0 20 350 Threaded BSPP 1" BSPP 1-1/4" N/A Manual No 8,20
SBR20TCM003330CNZ0 20 330 Threaded BSPP 1" BSPP 2" N/A Manual No 8,20
SBR32FCM000330CNZ0 32 330 Flange SAE 6000 1-1/4" SAE 6000 1-1/2" & Square Flange 74,24mm N/A Manual No 15,70
SBR32FCM000330CNZL 32 330 Flange SAE 6000 1-1/4" SAE 6000 1-1/2" & Square Flange 74,24mm N/A Manual Yes 15,70
SBR32FCM000350CNZ0 32 350 Flange SAE 6000 1-1/4" SAE 6000 1-1/2" & Square Flange 74,24mm N/A Manual No 15,70
SBR32FCM003330CNZ0 32 330 Flange SAE 6000 1-1/4" BSPP 2" N/A Manual No 18,70
SBR32TCE100210CNZ0 32 210 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm 24V DC Electrical No 15,70
SBR32TCE100330CNZ0 32 330 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm 24V DC Electrical No 15,70
SBR32TCE100350CNZ0 32 350 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm 24V DC Electrical No 15,70
SBR32TCE103330CNZ0 32 330 Threaded BSPP 1-1/2" BSPP 2" 24V DC Electrical No 18,70
SBR32TCE103330CNZL 32 330 Threaded BSPP 1-1/2" BSPP 2" 24V DC Electrical Yes 18,70
SBR32TCE200210CNZ0 32 210 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm 110/120 V AC 50/60HZ Electrical No 15,70
SBR32TCE200330CNZ0 32 330 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm 110/120 V AC 50/60HZ Electrical No 15,70
SBR32TCE200350CNZ0 32 350 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm 110/120 V AC 50/60HZ Electrical No 15,70
SBR32TCE300210CNZ0 32 210 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm 230 V AC 50/60HZ Electrical No 15,70
SBR32TCE300330CNZ0 32 330 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm 230 V AC 50/60HZ Electrical No 15,70
SBR32TCE300350CNZ0 32 350 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm 230 V AC 50/60HZ Electrical No 15,70
SBR32TCM000330CNZ0 32 330 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm N/A Manual No 15,70
SBR32TCM000330CNZL 32 330 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm N/A Manual Yes 15,70
SBR32TCM000350CNZ0 32 350 Threaded BSPP 1-1/2" SAE 6000 1-1/2" & Square Flange 74,24mm N/A Manual No 15,70
SBR32TCM003330CNZ0 32 330 Threaded BSPP 1-1/2" BSPP 2" N/A Manual No 18,70
SBT10TCE100210CNZ0 10 210 Threaded SAE #8 M33x2 24V DC Electrical No 6,45
SBT10TCE100210CNZL 10 210 Threaded SizeSAE #8 M33x2 24V DC Electrical Yes 6,45
SBT10TCE100250CNZ0 10 250 Threaded SAE #8 M33x2 24V DC Electrical No 6,45
SBT10TCE100250CNZL 10 250 Threaded SizeSAE #8 M33x2 24V DC Electrical Yes 6,45
SBT10TCM000210CNZ0 10 210 Threaded SAE #8 M33x2 N/A Manual No 6,45
SBT10TCM000210CNZL 10 210 Threaded SizeSAE #8 M33x2 N/A Manual Yes 6,45
SBT10TCM000250CNZ0 10 250 Threaded SAE #8 M33x2 N/A Manual No 6,45
SBT10TCM000250CNZL 10 250 Threaded SizeSAE #8 M33x2 N/A Manual Yes 6,45
SBT20TCE100210CNZ0 20 210 Threaded SAE #16 M33x2 24V DC Electrical No 8,55
SBT20TCE100210CNZL 20 210 Threaded SizeSAE #16 M33x2 24V DC Electrical Yes 8,55
SBT20TCE100250CNZ0 20 250 Threaded SAE #16 M33x2 24V DC Electrical No 8,55
SBT20TCE100250CNZL 20 250 Threaded SizeSAE #16 M33x2 24V DC Electrical Yes 8,55
SBT20TCM000210CNZ0 20 210 Threaded SAE #16 M33x2 N/A Manual No 8,55
SBT20TCM000210CNZL 20 210 Threaded SizeSAE #16 M33x2 N/A Manual Yes 8,55
SBT20TCM000250CNZ0 20 250 Threaded SAE #16 M33x2 N/A Manual No 8,55
SBT20TCM000250CNZL 20 250 Threaded SizeSAE #16 M33x2 N/A Manual Yes 8,55
SBT32TCE100210CNZ0 32 210 Threaded SAE #24 SAE 6000 1-1/2" & Square Flange 74,24mm 24V DC Electrical No 16,30
SBT32TCE100210CNZL 32 210 Threaded SizeSAE #24 SAE 6000 1-1/2" & Square Flange 74,24mm 24V DC Electrical Yes 16,30
SBT32TCE100250CNZ0 32 250 Threaded SAE #24 SAE 6000 1-1/2" & Square Flange 74,24mm 24V DC Electrical No 16,30
SBT32TCE100250CNZL 32 250 Threaded SizeSAE #24 SAE 6000 1-1/2" & Square Flange 74,24mm 24V DC Electrical Yes 16,30
SBT32TCM000210CN0 32 210 Threaded SAE #24 SAE 6000 1-1/2" & Square Flange 74,24mm N/A Manual No 16,30
SBT32TCM000250CN0 32 250 Threaded SAE #24 SAE 6000 1-1/2" & Square Flange 74,24mm N/A Manual No 16,30

687PDC
687940