SB Safety Block | #SBR32FCM000330CNZ0


LOADING IMAGES
SBR32FCM000330CNZ0

SB Safety Block | #SBR32FCM000330CNZ0

'The SB safety block conforms to 'PED 2014/68/EU & UKCA. Temperature range -20°C to + 80 °C Zinc plated for optimum corrosion resistance, conforming to ISO 9227 Suitable for ATEX environments (manual version) Seals material : NBR


Technical Specifications

  • Additional Safety Option: No
  • Valve Type: Manual
  • Maximum Operating Pressure: 330
  • Voltage: N/A
  • Connection 2 Size: SAE 6000 1-1/2" & Square Flange 74, 24mm
  • Size: 32
  • Connection 1 Style: Flange
  • Weight: 15, 70
  • Connection 1 Size: SAE 6000 1-1/4"
Safety Warning

Item Information

The SB safety block for accumulators is engineered for industrial applications, protecting accumulators against pressure peaks according to PED 2014/68/EU. The safety block includes a CE marked pressure relief valve. This compact range is the result of Parker's long experience with safety blocks. The SB series features an improved design which is optimized for compacity and easy installation. This very versatile product range is sure to meet customer needs’. It also helps pressure vessel regulations to be met and facilitates easy maintenance. This new range replaces all previous ranges, please see the cross-reference tool on parker.com for more information.
Markets
• Machine tooling
• Manufacture of lifting and handling equipment
• Production of electricity
• Oil and gas field services
• Hydraulic Equipment, Installation and Service
• Blast furnaces and steel mills
• Machinery Castings, Aluminium
• Oil and gas field machinery
• Presses: hydraulic and pneumatic, mechanical machines
• Air and gas compressor
• Pumps, hydraulic power transfer
• Windmills, electric generating
• Hydraulic systems equipment & amp; supplies
• Industrial supplies
• Hydraulic equipment repair

Applications:
• Power Units
• Tooling machine
• Cranes – Lift equipment
• Presses
• Wind Power
'Industrial ; Power Unit ; Presses; Tooling machine ; windmill

Read More Show Less

CAD Drawings + Files

Part Number
SBR32FCM000330CNZ0 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940