SB Adaptors | Product Series

Filter by

    No filters selected

Size

Series Type

Connection 2 Thread Size (inch)

Seal Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SB Adaptors

SB Adaptors

The SB adaptors is the perfect device to connect accumulator with safety block SB range
Temperature range -20°C to + 80 °C
Seals material : NBR

Full Product Description

The SB adaptors engineered for all PARKER accumulators and others to connect with SB safety block range.
Different sealing system shape offer to fit to all of accumulator fluid port sealing system. This is the essential accessorie for safety condition accumulator fitting.

Markets:
Machine tooling
Manufacture of lifting and handling equipment
Production of electricity
Oil and gas field services, nec
Hydraulic Equipment, Installation And Service
Blast furnaces and steel mills
Machinery Castings, Aluminum
Oil and gas field machinery
Presses: hydraulic and pneumatic, mechanical and m
Air and gas compressors
Pumps, hydraulic power transfer
Windmills, electric generating
Hydraulic systems equipment & supplies
Industrial supplies
Hydraulic equipment repair
Applications:
• Power Units
• Tooling machine
• Cranes – Lift equipment
• Presses
• Wind Power
'Industrial ; Power Unit ; Presses; Tooling machine ; windmill

Related Documents

×
Products Size Series Type Connection 2 Thread Size (inch) Seal Type
35183200223 10 & 20 Accumulator adaptor BSP 3/4" O'ring
35183300223 10 & 20 Accumulator adaptor BSP 1"-1/4 O'ring
35183400223 10 & 20 Accumulator adaptor BSP 2" O'ring
35183500223 32 Accumulator flange adaptor BSP 1"-1/4 O'ring
35183600223 32 Accumulator flange adaptor BSP 2" O'ring
35183700223 10 & 20 Accumulator adaptor BSP 1/2" Bonded seal
35183800223 10 & 20 Accumulator adaptor BSP 3/4" Bonded seal
35183900223 10 & 20 Accumulator adaptor BSP 1" Bonded seal
35184000223 10 & 20 Accumulator adaptor BSP 1"-1/4 Bonded seal
35184100223 10 & 20 Accumulator adaptor BSP 2" Bonded seal
35184200223 32 Accumulator flange adaptor BSP 1"-1/4 Bonded seal
35184300223 32 Accumulator flange adaptor BSP 1"-1/2 Bonded seal
35184400223 32 Accumulator flange adaptor BSP 2" Bonded seal

Recommended


687PDC
687940