SB Adaptors | #35184300223


LOADING IMAGES
35184300223

SB Adaptors | #35184300223

The SB adaptors is the perfect device to connect accumulator with safety block SB range
Temperature range -20°C to + 80 °C
Seals material : NBR


Technical Specifications

  • Series Type: Accumulator flange adaptor
  • Size: 32
  • Connection 2 Thread Size (inch): BSP 1"-1/2
  • Seal Type: Bonded seal
Safety Warning

Item Information

The SB adaptors engineered for all PARKER accumulators and others to connect with SB safety block range.
Different sealing system shape offer to fit to all of accumulator fluid port sealing system. This is the essential accessorie for safety condition accumulator fitting.

Markets:
Machine tooling
Manufacture of lifting and handling equipment
Production of electricity
Oil and gas field services, nec
Hydraulic Equipment, Installation And Service
Blast furnaces and steel mills
Machinery Castings, Aluminum
Oil and gas field machinery
Presses: hydraulic and pneumatic, mechanical and m
Air and gas compressors
Pumps, hydraulic power transfer
Windmills, electric generating
Hydraulic systems equipment & supplies
Industrial supplies
Hydraulic equipment repair
Applications:
• Power Units
• Tooling machine
• Cranes – Lift equipment
• Presses
• Wind Power
'Industrial ; Power Unit ; Presses; Tooling machine ; windmill

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940