Bladder Accumulator - Low Pressure (EBV Series) - (Europe) | Product Series

Filter by

    No filters selected

Volume (Liters)

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bladder Accumulator - Low Pressure (EBV Series) - (Europe)

Bladder Accumulator - Low Pressure (EBV Series) - (Europe)

Designed for LOW pressure fluid systems, the EBV bladder accumulators are ideally suited for the Energy, Process, Marine and Oil & Gas Markets. Available in V 0.5 to 575 l, in carbon steel (20 - 80 bar), and in stainless steel (20 - 40 bar).

Technical Specifications

  • Product Series: EBV
  • Product Type: EBV
  • Maximum Operating Pressure: up to 80 bar
  • Valve Port Size: 5/8"-18 UNF inch Integrated (Type D), 7/8"-14 UNF inch Integrated (Type C), 5/8"-18 UNF inch (Type A)
  • Port Connection: G 2, G 3-1/2, M205x3
  • Maximum Flow Rate: up to 3000 L/min
  • Elastomer: Nitrile (NBR) Bladder as standard. We offer a wide range of materials (e.g. Heavy Duty Nitrile, Hydrin C, Butyl, EPDM, Viton and others, please contact us for more options)
  • Specifications Met: PED 97/23/EC, ATEX, ASME VIII div 1, SELO, CUTR
  • Minimum Operating Temperature: -6 °C
  • Maximum Operating Temperature: up to 80 °C
  • Weight: 1.2 to 400 kg
  • Height: 245 to 2905 mm
  • Industry: Industrial, Energy, Process, Marine
  • Accessories Included: Brackets, Clamps, Lifting Eye, Repair Kits
Safety Warning

Full Product Description

The EBV bladder accumulator offers a reliable and efficient solution for water hammer arrestor, thermal expansion, energy storage and pulsation dampening . Utilizing comprehensive tools and resources including an applications database, CAD/CAM, finite element analysis, reliability studies and simulation we have optimized the design and performance of the accumulator. A high volume solution (up to 4000 litres) has been specially developed for energy storage and thermal expansion. Parker Olaer bladder accumulators are suitable for use in more than 35 countries (all hydraulic accumulators for Europe are CE marked) and they can meet an extensive range of international and industry approvals. For other approvals, materials or pressure, please contact Parker.

The standard EBV bladder accumulator has a female threaded fluid port or optional flange fluid port with different flange design standards.
Rigorous product testing and continuous product development help to ensure our hydro-pneumatic accumulators operate at optimum efficiency and can perform in the most demanding environments. Parker accumulator accessories such as safety blocks, charging sets, brackets & clamps, adaptors and flanges, lifting eyes, bladder kits, can aid the safe installation and operation of the accumulators in any hydraulic system.

Parker Olaer have developed very sophisticated simulation software to optimize sizing recommendations for hydraulic accumulators. You can download the accumulator sizing software from the Product Support tab.

Markets:
• Industrial
• Defense
• Energy
• Marine
• Mining
• Oil and Gas
• Processing
• HVAC
• Industrial Chemical Processing

Features/Benefits:
• Extensive range of international and industry approvals/standards (PED 2014/68/EU, ATEX 2014/34/EU, ASME VIII div 1, SELO, CRN, AS1210, NR13, CUTR, DNV, BV Marine, ABS and GL).
• Suitable for Fluid Groups 1 & 2.
• Available in carbon and stainless steel (304, 316, 316L).
• Rigorous product testing and continuous product development.
• Parker Olaer offers a wealth of product knowledge and experience thus enabling us to provide first class technical support and customer service.
• A large selection of materials and fittings enable us to provide complete low pressure systems to suit every application.  
• The EBV bladder accumulator can provide an instantaneous response.

Applications:
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Plumbing
• Refrigeration
• Heating

Function :
Hydraulic accumulators are an essential component for the optimum operation of a hydraulic circuit.
• Surge Control/Water Hammer Arrestor: Sudden flow changes in the pipes (starting and stopping a pump, opening and closing a valve) cause pressure waves that propagate in pipes and cause the connections to leak, maladjustments of regulation devices/ measurement devices, deterioration to the pump and the system.  When correctly sized, the EBV bladder accumulators absorb these oscillations, guaranteeing operation of your installations in complete safety within an acceptable pressure range.
• Thermal Expansion: Absorbs fluid volume variations induced by temperature changes in a closed liquid circuit and maintains a rated pressure.
• Energy Storage: Saves energy without loss and redistributes when required therefore reducing installed power. In case of failure of the main energy source, these accumulators can provide sufficient energy to complete an operation or to realize a full hydraulic cycle.

IMPORTANT NOTE: NEVER PRECHARGE THE ACCUMULATOR (ON THE NITROGEN SIDE) AT A PRESSURE EXCEEDING 20 BAR

Previously branded as Olaer.

Related Documents

×
Products Volume (Liters) Body Material
10383101125 0.5 Carbon Steel
10929001925 0.5 Stainless Steel
10909801125 1 Carbon Steel
10929101925 1 Stainless Steel
10910401125 10 Carbon Steel
10910401925 10 Stainless Steel
10962202020 139 Carbon Steel
10910501125 18 Carbon Steel
10910501925 18 Stainless Steel
10909901125 2.3 Carbon Steel
10929201925 2.5 Stainless Steel
10918101120 202 Carbon Steel
10952001920 202 Stainless Steel
10962302020 207 Carbon Steel
10962401125 293 Carbon Steel
10910601125 34 Carbon Steel
10910601925 34 Stainless Steel
10962501125 379 Carbon Steel
10962601125 473 Carbon Steel
10910001125 5 Carbon Steel
10929301925 5 Stainless Steel
11077501125 50 Carbon Steel
11077501925 50 Stainless Steel
10962701120 532 Carbon Steel
10962801120 565 Carbon Steel
10918001120 90 Carbon Steel
10951901920 90 Stainless Steel
10962101120 93 Carbon Steel

687PDC
687940