Large lever, analog, Hall-effect, single axis - IQAN-LSL | #20014069


LOADING IMAGES
20014069

Large lever, analog, Hall-effect, single axis - IQAN-LSL | #20014069

IQAN-LSL-E0-//-//-D


Technical Specifications

  • Model Number: IQAN-LSL-E0-//-//-D
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: -40 °C
  • Power Supply Voltage: 5 VDC
  • Function: Single Axis
  • Electrical Connection: Deutsch DT
  • Handle Type: No Switch
  • Ingress Protection Rating: IP65 (above flange)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s IQAN-LSL is an analog, lever style joystick in the IQAN product group. This single axis lever has a  compact design and several options, including a manual neutral detent and a switch in the top of the handle. The standard IQAN-LSL has an IP65 rating above the flange and the cable has a choice of popular sealed transportation connectors. This unit is designed for the outdoor environment.

The IQAN-LSL is perfect for mounting in the armrest or on the dashboard in mobile vehicles. It has a comfortable grip and is easily actuated for good ergonomics.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• Dual Hall-effect sensors provide redundancy
• Industry standard 0-5 V signal range
• Built-in drainage will protect the electronics in case of a damaged bellow
• Switch and detent options available

Applications:
• Boom extend/retract control
• Plow and spreader control
• Fork lift control

Read More Show Less

CAD Drawings + Files

Part Number
20014069 DWF DWG DXF IGS IPT PDF STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514