Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s IQAN-LSL is a large single-axis lever style, Hall-effect joystick for the mobile market. The LSL has several options, including detents and a switch in the top of the handle.
California Residents: Prop-65 Warning
Selector Guides |
---|
Lawn and Turf Care Equipment |
Products | Model Number |
---|---|
20014069 | IQAN-LSL-E0-//-//-D |
20077789 | IQAN-LSL-E0-//-L1-D |
20070174 | IQAN-LSL-E0-//-L2-D |
20077714 | IQAN-LSL-E0-//-L4-D |
20077715 | IQAN-LSL-E0-//-L5-D |
20076217 | IQAN-LSL-E1-//-L1-D |
20076218 | IQAN-LSL-E1-//-L2-D |
20076219 | IQAN-LSL-E1-//-L3-D |
20077706 | IQAN-LSL-E1-//-L4-D |
20077707 | IQAN-LSL-E1-//-L5-D |
20077769 | IQAN-LSL-U0-//-L4-D |
20077770 | IQAN-LSL-U0-//-L5-D |
20077749 | IQAN-LSL-E1-//-//-D |
20085157 | IQAN-LSL-E0-DN-//-D |
20085158 | IQAN-LSL-E0-//-L3-D |
20085159 | IQAN-LSL-E1-DN-//-D |