Large CANbus, Hall Effect, 2-axis Joystick - IQAN-LC5-C0x | #20077688


LOADING IMAGES
20077688

Large CANbus, Hall Effect, 2-axis Joystick - IQAN-LC5-C0x | #20077688

IQAN-LC5-C02-N4


Technical Specifications

  • Model Number: IQAN-LC5-C02-N4
  • Electrical Connection: Deutsch DTM 6 Pin
  • Ingress Protection Rating: IP65 (above flange)
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Power Supply Voltage: 12 VDC, 24 VDC
  • Function: 2 Proportional, 4 Buttons

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

IQAN-LC5-C02-N4 has the old IQAN-LL-2N4 handle functionality. Add adapter cable 2830018 for drop-in replacement.

Read More Show Less

CAD Drawings + Files

Part Number
20077688 DWG PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514