Large CANbus, Hall Effect, 2-axis Joystick - IQAN-LC5-C0x | #20077644


LOADING IMAGES
20077644

Large CANbus, Hall Effect, 2-axis Joystick - IQAN-LC5-C0x | #20077644 OBSOLETE

This product is obsolete. Please contact us with any questions you may have.


Technical Specifications

  • Model Number: IQAN-LC5-C02-U3
  • Electrical Connection: Deutsch DTM 6 Pin
  • Ingress Protection Rating: IP65 (above flange)
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Power Supply Voltage: 12 VDC, 24 VDC
  • Function: 2 Proportional

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

IQAN-LC5-C02-U3 has a bellow that fits tight to the 10mm stem to replace the old IQAN-LL-2U configuration. Add adapter cable 2830018 for drop-in replacement.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514