Sterile Gas Filters - BIO-X II | #MER5/20


LOADING IMAGES
MER5/20

Sterile Gas Filters - BIO-X II | #MER5/20 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Length: 127 mm (Nominal)
  • Diameter: 52 mm (Nominal)
  • End Cap Configuration: Double O Ring and Thread / Flat
  • Seal Material: Silicone
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Sterile Gas and Vent Filtration
  • Technology: Filtration
  • Product Type: Air Filter Element
  • For Fluid Type: Air and Gas
  • Specifications Met: Fully validated by aerosolized bacterial and viral challenge
  • Materials of Construction: Filtration Media: Borosilicate Microfibre
    Upstream Support: Polyaramid
    Downstream Support: Polyaramid
    Inner Support Core: Stainless Steel
    Outer Protection Cage: Stainless Steel
    End Caps: Stainless Steel
    Encapsulant: Epoxy Resin
    Standard O-Rings: Silicone
  • Pressure Differential: 700 mbar for Economical Element Change
  • Operating Temperature: 200°C (392°F) Intermittent, 170°C (338°F) Continuous
  • Product Style: Cartridge
Safety Warning

Item Information

BIO-X II utilizes a borosilicate microfibre media to remove sub-micron particles as small as 0.01 micron. The media is sandwiched between polyaramid support materials to provide additional strength and prevent media migration. This is rigidly held between stainless steel support cylinders and finally encapsulated into stainless steel end caps. The result is a filter cartridge with the exceptional strength and efficiency necessary for absolute security in the most testing of applications.

BIO-X II is particularly suitable for the increasing number of high temperature applications and also fulfil the sterile compressed air and gas requirements of the dairy, brewery and food processing industries.

Features and Benefits

• Robust stainless steel componentry for high temperature operation up to 200°C (392°F)

• Fully validated by aerosolized bacterial and viral challenge for process security under demanding conditions

• 100% integrity testable by Valairdata aerosol challenge for guaranteed performance in-situ

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
DATASHEET]-BIO-X II
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945