Sterile Gas Filters - BIO-X II | Product Series

Filter by

    No filters selected

Length

Diameter

End Cap Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sterile Gas Filters - BIO-X II

Sterile Gas Filters - BIO-X II OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage
  • Application: Sterile Gas and Vent Filtration
  • Technology: Filtration
  • Product Type: Air Filter Element
  • For Fluid Type: Air and Gas
  • Specifications Met: Fully validated by aerosolized bacterial and viral challenge
  • Materials of Construction: Filtration Media: Borosilicate Microfibre
    Upstream Support: Polyaramid
    Downstream Support: Polyaramid
    Inner Support Core: Stainless Steel
    Outer Protection Cage: Stainless Steel
    End Caps: Stainless Steel
    Encapsulant: Epoxy Resin
    Standard O-Rings: Silicone
  • Pressure Differential: 700 mbar for Economical Element Change
  • Operating Temperature: 200°C (392°F) Intermittent, 170°C (338°F) Continuous
  • Product Style: Cartridge
  • Seal Material: Silicone (Standard)
    EPDM
Safety Warning

Full Product Description

BIO-X II utilizes a borosilicate microfibre media to remove sub-micron particles as small as 0.01 micron. The media is sandwiched between polyaramid support materials to provide additional strength and prevent media migration. This is rigidly held between stainless steel support cylinders and finally encapsulated into stainless steel end caps. The result is a filter cartridge with the exceptional strength and efficiency necessary for absolute security in the most testing of applications.

BIO-X II is particularly suitable for the increasing number of high temperature applications and also fulfil the sterile compressed air and gas requirements of the dairy, brewery and food processing industries.

Features and Benefits

• Robust stainless steel componentry for high temperature operation up to 200°C (392°F)

• Fully validated by aerosolized bacterial and viral challenge for process security under demanding conditions

• 100% integrity testable by Valairdata aerosol challenge for guaranteed performance in-situ

Related Documents

Literature and Reference Materials
DATASHEET]-BIO-X II
×
Products Length Diameter End Cap Configuration Seal Material
MER-BZ 69.5 mm (Nominal) 56.5 mm (Nominal) Internal 116 / Flat Silicone
MER-AZ 127 mm (Nominal) 56.5 mm (Nominal) Internal 116 / Flat Silicone
ME10-AB7SRH 243 mm (Nominal) 70 mm (Nominal) C Style & Fin EPDM
ME10-AB7SRH-S 243mm (Nominal) 70 mm (Nominal) C Style & Fin Silicone
ME10/3 253 mm (Nominal) 83 mm (Nominal) Single O Ring and Thread Silicone
ME10/30 253 mm (Nominal) 83 mm (Nominal) Double O Ring / Flat Silicone
ME15/30 381 mm (Nominal) 83 mm (Nominal) Double O Ring / Flat Silicone
ME2/10 76 mm (Nominal) 42 mm (Nominal) Double O Ring / Flat Silicone
ME20.AB7-SRH 491 mm (Nominal) 70 mm (Nominal) C Style & Fin EPDM
ME20/3 506 mm (Nominal) 83 mm (Nominal) Single O Ring and Thread / Flat Silicone
ME20/30 506 mm (Nominal) 83 mm (Nominal) Double O Ring / Flat Silicone
ME3/1.5 76 mm (Nominal) 49 mm (Nominal) Single O Ring and Thread / Flat Silicone
ME3/10 77 mm (Nominal) 45 mm (Nominal) Double O Ring / Flat Silicone
ME30-AB7SRH-S 738 mm (Nominal) 70 mm (Nominal) C Style & Fin Silicone
ME30/3 762 mm (Nominal) 83 mm (Nominal) Single O Ring and Thread / Flat Silicone
ME30/30 761 mm (Nominal) 83 mm (Nominal) Double O Ring / Flat Silicone
ME30/50 762 mm (Nominal) 140 mm (Nominal) Double O Ring / Flat Silicone
ME30/50-E 762 mm (Nominal) 140 mm (Nominal) Double O Ring / Flat EPDM
ME4/1.5 113 mm (Nominal) 49 mm (Nominal) Single O Ring and Thread / Flat Silicone
ME4/10 103 mm (Nominal) 42 mm (Nominal) Double O Ring / Flat Silicone
ME4/2.5 101 mm (Nominal) 62 mm (Nominal) Single O Ring and Thread / Flat Silicone
ME4/20 104 mm (Nominal) 52 mm (Nominal) Double O Ring / Flat Silicone
ME5/2.5 128 mm (Nominal) 62 mm (Nominal) Single O Ring and Thread / Flat Silicone
ME5/20 127 mm (Nominal) 52 mm (Nominal) Double O Ring / Flat Silicone
ME5/25 128 mm (Nominal) 62 mm (Nominal) Double O Ring / Flat Silicone
ME5/3 127 mm (Nominal) 83 mm (Nominal) Single O Ring and Thread / Flat Silicone
ME5/30 128 mm (Nominal) 83 mm (Nominal) Double O Ring / Flat Silicone
ME7/25 180 mm (Nominal) 62 mm (Nominal) Double O Ring / Flat Silicone
ME7/30 181 mm (Nominal) 83 mm (Nominal) Double O Ring / Flat Silicone
MER2/10 76 mm (Nominal) 42 mm (Nominal) Double O Ring and Thread / Flat Silicone
MER3/10 77 mm (Nominal) 45 mm (Nominal) Double O Ring and Thread / Flat Silicone
MER30/30 761 mm (Nominal) 83 mm (Nominal) Double O Ring and Thread / Flat Silicone
MER30/50 762 mm (Nominal) 140 mm (Nominal) Double O Ring and Thread / Flat Silicone
MER4/20 104 mm (Nominal) 52 mm (Nominal) Double O Ring and Thread / Flat Silicone
MER5/20 127 mm (Nominal) 52 mm (Nominal) Double O Ring and Thread / Flat Silicone
MER5/25 128 mm (Nominal) 62 mm (Nominal) Double O Ring and Thread / Flat Silicone
MER7/30 181 mm (Nominal) 181 mm (Nominal) Double O Ring and Thread / Flat Silicone
MER1-SRL 37.5 mm (Nominal) 35 mm (Nominal) SOE / BS111 EPDM
MER15/30 380 mm (Nominal) 83 mm (Nominal) Double O Ring and Thread / Flat Silicone
MER20/30 506 mm (Nominal) 83 mm (Nominal) Double O Ring and Thread / Flat Silicone
ME30.AB7-SRH 738 mm (Nominal) 70 mm (Nominal) C Style & Fin EPDM
ME10/30-S5 253 mm (Nominal) 83 mm (Nominal) Double O Ring / Flat Silicone

687PDC
679945