High Temperature Sterilizing Grade Air and Gas Filters - HIGH FLOW TETPOR H.T. | Product Series

Filter by

    No filters selected

Length

End Cap Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Temperature Sterilizing Grade Air and Gas Filters - HIGH FLOW TETPOR H.T.

High Temperature Sterilizing Grade Air and Gas Filters - HIGH FLOW TETPOR H.T.

HIGH FLOW TETPOR H.T. gas sterilization filter cartridges provide unrivalled performance in applications where continuous cartridge operation of up to 100 °C (212 °F) is a requirement.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Food and Beverage, Industrial Fermentation, Pharmaceuticals
  • Application: Sterile Gas and Vent Filtration
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: HIGH FLOW TETPOR H.T.
  • Product Style: Cartridge
  • Filter Construction: Pleated
  • Filter Material: Expanded PTFE
  • For Fluid Type: Air and Gas
  • Pressure Differential: 3 barg at 90°C (194°F) Maximum Differential Pressure Outside-to-Inside., 43.51 psig at 90°C (194°F) Maximum Differential Pressure Outside-to-Inside.
  • Operating Temperature: 100°C (212°F) Continuous
  • Micron Rating: 0.2 MICRON
  • Specifications Met: Fully validated to ASTM F838 liquid bacterial challenge
    Fully validated to aerosol and viral challenge
    21 CFR Part 177
    Current USP Plastics Class VI - 121°C and ISO10993 equivalents
  • Materials of Construction: Filtration Media: Expanded PTFE
    Upstream Support: Polyaramid
    Downstream Support: Polyaramid
    Inner Support Core: 316L Stainless Steel
    Outer Protection Cage: Heat Stabilized Polypropylene
    End Caps: Heat Stabilized Polypropylene
    End Cap Inster: Stainless Steel
  • Length: 10 to 30 inch, 250 to 750 mm
  • End Cap Configuration: BF / 226 Bayonet
    BIO-X Retrofit
  • Seal Material: EPDM
    PTFR Encapsulated Silicone
    Silicone
    Viton
Safety Warning

Full Product Description

HIGH FLOW TETPOR H.T. applications include specific biological fermentations which use high inlet air temperatures and heated vent filters on storage tanks whose contents are at elevated temperatures >80°C (176°F), e.g. WFI tanks.

Utilizing a proven inherently hydrophobic, expanded PTFE membrane, HIGH FLOW TETPOR H.T. is validated as sterilizing grade in liquid in accordance with ASTM F838-05. This ensures the removal of all airborne bacteria, viruses and bacteriophage. Polyaramid membrane support layers facilitate continuous operation at temperatures up to 100°C (212°F).

Features and Benefits

• Long service life even at elevated temperatures of 100°C (212°F).

• Assured biosecurity with absolute rated filtration

• Stainless steel inner core

• Steam sterilizable to 142°C (287°F)

• Exceptionally high flow rates with low pressure drops

Related Documents

×
Products Length End Cap Configuration Seal Material
ZCHT/2C-NP 20" (500 mm) BF / 226 Bayonet PTFE Encapsulated Silicone
ZCHT/1C-N 10" (250 mm) BF / 226 Bayonet Silicone
ZCHT/1C-NE 10" (250 mm) BF / 226 Bayonet EPDM
ZCHT/1C-NP 10" (250 mm) BF / 226 Bayonet PTFE Encapsulated Silicone
ZCHT/1C-NV 10" (250 mm) BF / 226 Bayonet Viton
ZCHT/2C-N 20" (500 mm) BF / 226 Bayonet Silicone
ZCHT/2C-NE 20" (500 mm) BF / 226 Bayonet EPDM
ZCHT/2C-NV 20" (500 mm) BF / 226 Bayonet Viton
ZCHT/3C-N 30" (750 mm) BF / 226 Bayonet Silicone
ZCHT/3C-NE 30" (750 mm) BF / 226 Bayonet EPDM
ZCHT/3C-NP 30" (750 mm) BF / 226 Bayonet PTFE Encapsulated Silicone
ZCHT/3C-NV 30" (750 mm) BF / 226 Bayonet Viton

687PDC
679945