Sterilizing Grade Pharmaceutical Liquid Filters - PROPOR SG | Product Series

Filter by

    No filters selected

Product Style

Grade

Configuration

Seal Material

Options

Length

Micron Rating

End Cap Configuration

Inlet Connection Size

Outlet Connection Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Sterilizing Grade Pharmaceutical Liquid Filters - PROPOR SG

Sterilizing Grade Pharmaceutical Liquid Filters - PROPOR SG

Incorporating a high flow, low binding polyethersulphone (PES) membrane, PROPOR SG 0.2 micron filters offer fast, economical and validated sterile filtration of pharmaceutical liquids.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Sterile Liquid Filtration and Bioburden Reduction
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PROPOR SG
  • Filter Construction: Pleated
  • Filter Material: Polyethersulphone (PES)
  • For Fluid Type: Pharmaceutical liquids
  • Materials of Construction: Filtration Media: Polyethersulphone
    Upstream Support: Polyester
    Downstream Support: Polyester

    Filter Cartridges:
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Nylon
    End Cap Insert: 316L Stainless Steel

    MURUS Capsules:
    Core: Polypropylene
    Sleeve: Polypropylene
    End Caps Insert: 316L Stainless Steel
    Capsule Body: Polypropylene
    Capsules Vent Seals: Silicone

    DEMICAP Capsules:
    Core: Polypropylene
    Sleeve: Polypropylene
    End Caps: Nylon
    Capsule Body: Nylon
    Capsules Vent Seals: Silicone
    Filling Bell: Polycarbonate

    Syringe Filters:
    Body: Polypropylene
  • Operating Temperature: Filter Cartridges: 70°C (158°F) Continuous
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    Up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    Up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    Up to 90°C (194°F) @ 1.7 barg (24.6 psig)
    , MURUS Capsules:
    Up to 25°C (77°F) @ 5.5 barg (79.7 psig)
    Up to 60°C (140°F) @2.8 barg (40.6 psig)
    , DEMICAP Capsules: Up to 40°C (104°F) at Line Pressures up to 5.0 barg (72.0 psig)
  • Specifications Met: Fully validated to ASTM F838-05 liquid bacterial challenge
    FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
  • Product Style: Cartridge
    Demi Cartridge
    DEMICAP Capsule
    MURUS Capsule
    Syringe
  • Length: 2.5 to 40 inch, 65 to 1000 mm
  • Micron Rating: 0.1 MICRON, 0.2 MICRON, 0.45 MICRON
  • End Cap Configuration: Cartridge:
    BF / 226 Bayonet
    Fin / 222
    Flat Top / 222
    Recess / 222
    BF / 222 Bayonet

    Demi Cartridge:
    TRUSEAL
    116
    Demi Stub
    Demi A & B Std
  • Inlet Connection Size: MURUS Capsules:
    ¾” Tri-Clamp
    1½” Tri-Clamp
    1” Hosebarb
    1” Tri-Clamp
    ½” Hosebarb

    , DEMICAP Capsules:
    1" Tri-Clamp
    ½” NPT Male
    ½” Hosebarb
    Stepped Hosebarb
    ¼” NPT Male
    Walther QC
    Grommel / QC
  • Outlet Connection Size: MURUS Capsules:
    ¾” Tri-Clamp
    1½” Tri-Clamp
    1” Hosebarb
    1” Tri-Clamp
    ½” Hosebarb

    , DEMICAP Capsules:
    1" Tri-Clamp
    ½” NPT Male
    ½” Hosebarb
    Stepped Hosebarb
    ¼” NPT Male
    Walther QC
    Grommel / QC
  • Grade: MURUS and DEMICAP Capsules are available non sterile or gamma-irradiated
  • Configuration: MURUS Capsules: In-Line or T-Port
  • Seal Material: Silicone
    EPDM
    Viton
Safety Warning

Full Product Description

PROPOR SG filters provide fast, economical and validated sterile filtration of pharmaceutical liquids such as biopharmaceutical products and intermediates, buffers, water and reagents.

The asymmetric pore structure and high voids volume of the PROPOR SG membrane allow high throughputs and exceptionally high flow rates compared with competitive PES and alternative membranes. Low protein and preservative biding properties minimize product loss due to adsorption.

PROPOR SG filters are optimized for pharmaceutical processing. They have low extractable levels and broad chemical compatibility across the ful pH range including organic solvents.

Features and Benefits

•Up to 3.5 times higher flow rates than competitive sterilizing grade filters

•Fully validated and integrity testable membrane for assurance of sterility

•Low binding for minimal product loss

•MURUS and DEMICAP capsules can be gamma-irradiated and autoclaved

Related Documents

×
Products Product Style Grade Configuration Seal Material Options Length Micron Rating End Cap Configuration Inlet Connection Size Outlet Connection Size
ZCSGA-020T-PS Demi Cartridge n/a n/a Silicone n/a 5.0" (125 mm) 0.20 μm TRUESEAL n/a n/a
ZCSGA-020Z-PS Demi Cartridge n/a n/a Silicone n/a 5.0" (125 mm) 0.20 μm Demi A & B Std n/a n/a
ZCSGK-020C-PE Cartridge n/a n/a EPDM n/a 5.0" (125 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSGK-020C-P Cartridge n/a n/a Silicone n/a 5.0" (125 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSGK-020C-PV Cartridge n/a n/a Viton n/a 5.0" (125 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSG1-020C-PE Cartridge n/a n/a EPDM n/a 10" (250 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSG1-020C-P Cartridge n/a n/a Silicone n/a 10" (250 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSG1-020C-PV Cartridge n/a n/a Viton n/a 10" (250 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSG1-020D-PE Cartridge n/a n/a EPDM n/a 10" (250 mm) 0.20 μm Fin / 222 n/a n/a
ZCSG1-020D-PS Cartridge n/a n/a Silicone n/a 10" (250 mm) 0.20 μm Fin / 222 n/a n/a
ZCSG1-020E-PE Cartridge n/a n/a EPDM n/a 10" (250 mm) 0.20 μm Flat Top / 222 n/a n/a
ZCSG1-020G-P Cartridge n/a n/a Silicone n/a 10" (250 mm) 0.20 μm Recess / 222 n/a n/a
ZCSG2-020C-PE Cartridge n/a n/a EPDM n/a 20" (500 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSG2-020C-P Cartridge n/a n/a Silicone n/a 20" (500 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSG2-020C-PS Cartridge n/a n/a Silicone n/a 20" (500 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSG2-020C-PV Cartridge n/a n/a Viton n/a 20" (500 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSG2-020D-PS Cartridge n/a n/a Silicone n/a 20" (500 mm) 0.20 μm Fin / 222 n/a n/a
ZCSG2-020E-PE Cartridge n/a n/a EPDM n/a 20" (500 mm) 0.20 μm Flat Top / 222 n/a n/a
ZCSG2-020E-PS Cartridge n/a n/a Silicone n/a 20" (500 mm) 0.20 μm Flat Top / 222 n/a n/a
ZCSG2-020G-PS Cartridge n/a n/a Silicone n/a 20" (500 mm) 0.20 μm Recess / 222 n/a n/a
ZCSG3-020C-P Cartridge n/a n/a Silicone n/a 30" (750 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSG3-020C-PS Cartridge n/a n/a Silicone n/a 30" (750 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSG3-020D-PS Cartridge n/a n/a Silicone n/a 30" (750 mm) 0.20 μm Fin / 222 n/a n/a
ZCSG3-020E-PS Cartridge n/a n/a Silicone n/a 30" (750 mm) 0.20 μm Flat Top / 222 n/a n/a
ZCSG3-020G-PS Cartridge n/a n/a Silicone n/a 30" (750 mm) 0.20 μm Recess / 222 n/a n/a
ZCSG4-020C-PS Cartridge n/a n/a Silicone n/a 40" (1000 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZLSGK-020BB-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 5.0" (125 mm) 0.20 μm n/a 1½" Tri-Clamp 1½" Tri-Clamp
ZLSGK-020BB-PSL MURUS Capsule Pre-Sterilized In-Line Silicone n/a 5.0" (125 mm) 0.20 μm n/a 1½" Tri-Clamp 1½" Tri-Clamp
ZLSGK-020BD-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 5.0" (125 mm) 0.20 μm n/a 1½" Tri-Clamp 1" Hosebarb
ZLSGK-020TT-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 5.0" (125 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSGK-020TT-PST MURUS Capsule Pre-Sterilized T-Port Silicone n/a 5.0" (125 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG1-020BB-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 10" (250 mm) 0.20 μm n/a 1½" Tri-Clamp 1½" Tri-Clamp
ZLSG1-020BB-PSL MURUS Capsule Pre-Sterilized In-Line Silicone n/a 10" (250 mm) 0.20 μm n/a 1½" Tri-Clamp 1½" Tri-Clamp
ZLSG1-020BD-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 10" (250 mm) 0.20 μm n/a 1½" Tri-Clamp 1" Hosebarb
ZLSG1-020BD-PSL MURUS Capsule Pre-Sterilized In-Line Silicone n/a 10" (250 mm) 0.20 μm n/a 1½" Tri-Clamp 1" Hosebarb
ZLSG1-020DD-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 10" (250 mm) 0.20 μm n/a 1" Hosebarb 1" Hosebarb
ZLSG1-020TD-PSL MURUS Capsule Pre-Sterilized In-Line Silicone n/a 10" (250 mm) 0.20 μm n/a 1" Tri-Clamp 1" Hosebarb
ZLSG1-020TT-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 10" (250 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG1-020TT-PSL MURUS Capsule Pre-Sterilized In-Line Silicone n/a 10" (250 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG1-020TT-PST MURUS Capsule Pre-Sterilized T-Port Silicone n/a 10" (250 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG2-020AA-PNL-E MURUS Capsule Non-Sterile In-Line EPDM n/a 20" (500 mm) 0.20 μm n/a ¾" Tri-Clamp ¾" Tri-Clamp
ZLSG2-020BB-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 20" (500 mm) 0.20 μm n/a 1½" Tri-Clamp 1½" Tri-Clamp
ZLSG2-020DD-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 20" (500 mm) 0.20 μm n/a 1" Hosebarb 1" Hosebarb
ZLSG2-020TT-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 20" (500 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG2-020TT-PNT-E MURUS Capsule Non-Sterile T-Port EPDM n/a 20" (500 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG2-020TT-PNT MURUS Capsule Non-Sterile T-Port Silicone n/a 20" (500 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG2-020TT-PSL-V MURUS Capsule Pre-Sterilized In-Line Viton n/a 20" (500 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG3-020BB-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 30" (750 mm) 0.20 μm n/a 1½" Tri-Clamp 1½" Tri-Clamp
ZLSG3-020BB-PSL MURUS Capsule Pre-Sterilized In-Line Silicone n/a 30" (750 mm) 0.20 μm n/a 1½" Tri-Clamp 1½" Tri-Clamp
ZLSG3-020TT-PSL MURUS Capsule Pre-Sterilized In-Line Silicone n/a 30" (750 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGE-020TT-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 4.4" (113 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGE-020TT-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 4.4" (113 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGE-020TG-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 4.4" (113 mm) 0.20 μm n/a 1" Tri-Clamp Stepped Hosebarb
ZESGE-020NN-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 4.4" (113 mm) 0.20 μm n/a ½" NPT Male ½" NPT Male
ZESGE-020HH-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 4.4" (113 mm) 0.20 μm n/a ½" Hosebarb ½" Hosebarb
ZESGE-020HH-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 4.4" (113 mm) 0.20 μm n/a ½" Hosebarb ½" Hosebarb
ZESGE-020GG-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 4.4" (113 mm) 0.20 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGE-020GG-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 4.4" (113 mm) 0.20 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGE-020MG-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 4.4" (113 mm) 0.20 μm n/a ¼" NPT Male Stepped Hosebarb
ZESGE-020QH-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 4.4" (113 mm) 0.20 μm n/a Walther QC ½" Hosebarb
ZESGB-020TT-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 5.5" (140 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGB-020TT-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 5.5" (140 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGB-020TG-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 5.5" (140 mm) 0.20 μm n/a 1" Tri-Clamp Stepped Hosebarb
ZESGB-020NN-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 5.5" (140 mm) 0.20 μm n/a ½" NPT Male ½" NPT Male
ZESGB-020HH-PS3-FB DEMICAP Capsule Pre-Sterilized n/a n/a Filling Bell 5.5" (140 mm) 0.20 μm n/a ½" Hosebarb ½" Hosebarb
ZESGB-020GG-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 5.5" (140 mm) 0.20 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGB-020GG-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 5.5" (140 mm) 0.20 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGB-020MM-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 5.5" (140 mm) 0.20 μm n/a ¼" NPT Male ¼" NPT Male
ZESGB-020GG-PN3-FB DEMICAP Capsule Non-Sterile n/a n/a Filling Bell 5.5" (140 mm) 0.20 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGB-020GG-PS3-FB DEMICAP Capsule Pre-Sterilized n/a n/a Filling Bell 5.5" (140 mm) 0.20 μm n/a Stepped Hosebarb Stepped Hosebarb
ZCSGB-020Z-PS Demi Cartridge n/a n/a Silicone n/a 2.5" (65 mm) 0.20 μm Demi A & B Std n/a n/a
ZCSGA-010T-PS Demi Cartridge n/a n/a Silicone n/a 5.0" (125 mm) 0.10 μm TRUESEAL n/a n/a
ZCSGA-045Z-PS Demi Cartridge n/a n/a Silicone n/a 5.0" (125 mm) 0.45 μm Demi A & B Std n/a n/a
ZCSGK-010C-P Cartridge n/a n/a Silicone n/a 5.0" (125 mm) 0.10 μm BF / 226 Bayonet n/a n/a
ZCSGK-045C-P Cartridge n/a n/a Silicone n/a 5.0" (125 mm) 0.45 μm BF / 226 Bayonet n/a n/a
ZCSG1-010C-P Cartridge n/a n/a Silicone n/a 10" (250 mm) 0.10 μm BF / 226 Bayonet n/a n/a
ZCSG1-010D-PE Cartridge n/a n/a EPDM n/a 10" (250 mm) 0.10 μm Fin / 222 n/a n/a
ZCSG1-010E-PE Cartridge n/a n/a EPDM n/a 10" (250 mm) 0.10 μm Flat Top / 222 n/a n/a
ZCSG1-020C-PP Cartridge n/a n/a FEP / Silicone n/a 10" (250 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZCSG1-045C-P Cartridge n/a n/a Silicone n/a 10" (250 mm) 0.45 μm BF / 226 Bayonet n/a n/a
ZCSG1-045C-PS Cartridge n/a n/a Silicone n/a 10" (250 mm) 0.45 μm n/a n/a n/a
ZCSG1-045C-PV Cartridge n/a n/a Viton n/a 10" (250 mm) 0.45 μm BF / 226 Bayonet n/a n/a
ZCSG2-010C-PE Cartridge n/a n/a EPDM n/a 20" (500 mm) 0.10 μm BF / 226 Bayonet n/a n/a
ZCSG2-010C-PS Cartridge n/a n/a Silicone n/a 20" (500 mm) 0.10 μm BF / 226 Bayonet n/a n/a
ZCSG2-045C-P Cartridge n/a n/a Silicone n/a 20" (500 mm) 0.45 μm BF / 226 Bayonet n/a n/a
ZCSG2-045C-PS Cartridge n/a n/a Silicone n/a 20" (500 mm) 0.45 μm BF / 226 Bayonet n/a n/a
ZCSG3-010C-P Cartridge n/a n/a Silicone n/a 30" (750 mm) 0.10 μm BF / 226 Bayonet n/a n/a
ZCSG3-045C-PS Cartridge n/a n/a Silicone n/a 30" (750 mm) 0.45 μm BF / 226 Bayonet n/a n/a
ZCSG3-045D-PS Cartridge n/a n/a Silicone n/a 30" (750 mm) 0.45 μm Fin / 222 n/a n/a
ZCSG4-010D-PS Cartridge n/a n/a Silicone n/a 40" (1000 mm) 0.10 μm Fin / 222 n/a n/a
ZLSGK-045TT-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 5.0" (125 mm) 0.45 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG1-010DD-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 10" (250 mm) 0.10 μm n/a 1" Hosebarb 1" Hosebarb
ZLSG1-010TT-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 10" (250 mm) 0.10 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG1-010TT-PSL MURUS Capsule Pre-Sterilized In-Line Silicone n/a 10" (250 mm) 0.10 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG1-045TT-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 10" (250 mm) 0.45 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG2-010TT-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 20" (500 mm) 0.10 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG2-045TT-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 20" (500 mm) 0.45 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG3-045TT-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 30" (750 mm) 0.45 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGE-010TT-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 4.4" (113 mm) 0.10 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGE-010GG-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 4.4" (113 mm) 0.10 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGE-045TT-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 4.4" (113 mm) 0.45 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGE-045TT-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 4.4" (113 mm) 0.45 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGE-045GG-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 4.4" (113 mm) 0.45 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGE-045GG-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 4.4" (113 mm) 0.45 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGB-010TT-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 5.5" (140 mm) 0.10 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGB-045TT-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 5.5" (140 mm) 0.45 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGB-045TT-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 5.5" (140 mm) 0.45 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGB-045HH-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 5.5" (140 mm) 0.45 μm n/a ½" Hosebarb ½" Hosebarb
ZESGB-045GG-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 5.5" (140 mm) 0.45 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGB-045MH-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 5.5" (140 mm) 0.45 μm n/a ¼" NPT Male ½" Hosebarb
ZESGB-045MM-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 5.5" (140 mm) 0.45 μm n/a ¼" NPT Male ¼" NPT Male
ZSSG050-020FF-PNS025 Syringe Non-Sterile n/a n/a n/a n/a 0.20 μm n/a Female Luer Lock Female Luer Lock
ZSSG050-020GG-PNS025 Syringe Non-Sterile n/a n/a n/a n/a 0.20 μm n/a Stepped Hosebarb Stepped Hosebarb
ZSSG050-045FF-PNS025 Syringe Non-Sterile n/a n/a n/a n/a 0.45 μm n/a Female Luer Lock Female Luer Lock
ZSSG050-045GG-PNS025 Syringe Non-Sterile n/a n/a n/a n/a 0.45 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGB-045GG-PN3-FB DEMICAP Capsule Non-Sterile n/a n/a Filling Bell 5.5" (140 mm) 0.45 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGA-010GG-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.10 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGA-010HH-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.10 μm n/a ½" Hosebarb ½" Hosebarb
ZESGA-010TH-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.10 μm n/a 1" Tri-Clamp ½" Hosebarb
ZESGA-010TT-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.10 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGA-010TT-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 7.9" (200 mm) 0.10 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGA-020GG-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGA-020GG-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGA-020HH-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a ½" Hosebarb ½" Hosebarb
ZESGA-020HH-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a ½" Hosebarb ½" Hosebarb
ZESGA-020MM-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a ¼" NPT Male ¼" NPT Male
ZESGA-020NN-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a ½" NPT Male ½" NPT Male
ZESGA-020TG-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a 1" Tri-Clamp Stepped Hosebarb
ZESGA-020TG-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a 1" Tri-Clamp Stepped Hosebarb
ZESGA-020TH-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a 1" Tri-Clamp ½" Hosebarb
ZESGA-020TT-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGA-020TT-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGA-045GG-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.45 μm n/a Stepped Hosebarb Stepped Hosebarb
ZESGA-045HH-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.45 μm n/a ½" Hosebarb ½" Hosebarb
ZESGA-045MM-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.45 μm n/a ¼" NPT Male ¼" NPT Male
ZESGA-045TT-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 7.9" (200 mm) 0.45 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGA-045TT-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 7.9" (200 mm) 0.45 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGB-020HH-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 5.5" (140 mm) 0.20 μm n/a ½" Hosebarb ½" Hosebarb
ZESGE-020GG-PS3-FB DEMICAP Capsule Pre-Sterilized n/a n/a Filling Bell 4.4" (113 mm) 0.20 μm n/a Stepped Hosebarb Stepped Hosebarb
ZCSG4-020E-PS Cartridge n/a n/a Silicone n/a 40" (1000 mm) 0.20 μm Flat Top / 222 n/a n/a
ZESGB-020HH-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 4.4" (113 mm) 0.20 μm n/a ½" Hosebarb ½" Hosebarb
ZESGE-010GG-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 5.5" (140 mm) 0.10 μm n/a Stepped Hosebarb Stepped Hosebarb
ZLSG1-010BA-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 10" (250 mm) 0.10 μm n/a 1½" Tri-Clamp ¾" Tri-Clamp
ZLSG1-010BH-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 10" (250 mm) 0.10 μm n/a 1½" Tri-Clamp ½" Hosebarb
ZLSG1-020BA-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 10" (250 mm) 0.20 μm n/a 1½" Tri-Clamp ¾" Tri-Clamp
ZLSG2-020BB-PSL MURUS Capsule Pre-Sterilized In-Line Silicone n/a 20" (500 mm) 0.20 μm n/a 1½" Tri-Clamp 1½" Tri-Clamp
ZLSGK-020AA-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 5" (125 mm) 0.20 μm n/a ¾" Tri-Clamp ¾" Tri-Clamp
ZCSGA-020SK-P Demi Cartridge n/a n/a Silicone n/a 5" (125 mm) 0.20 μm Retrofit n/a n/a
ZCSG1-020B-PS Cartridge n/a n/a Silicone n/a 10" (250 mm) 0.20 μm DOE n/a n/a
ZCSGA-045SK-P Demi Cartridge n/a n/a Silicone n/a 5" (125 mm) 0.45 μm Retrofit n/a n/a
ZCSGB-020T-PS Demi Cartridge n/a n/a Silicone n/a 2.5" (65 mm) 0.20 μm TRUESEAL n/a n/a
ZCSGK-020C-PS Demi Cartridge n/a n/a Silicone n/a 5" (125 mm) 0.20 μm Retrofit n/a n/a
ZESGA-020NN-PS3 DEMICAP Capsule Pre-Sterilized n/a n/a No Filling Bell 7.9" (200 mm) 0.20 μm n/a ½" NPT Male ½" NPT Male
ZESGE-010NN-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 4.4" (113 mm) 0.10 μm n/a ½" NPT Male ½" NPT Male
ZESGE-010TT-PN3 DEMICAP Capsule Non-Sterile n/a n/a No Filling Bell 4.4" (113 mm) 0.10 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG1-045BH-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 10" (250 mm) 0.45 μm n/a 1½" Tri-Clamp ½" Hosebarb
ZLSG2-010TT-PNT MURUS Capsule Non-Sterile T-Port Silicone n/a 20" (500 mm) 0.10 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZLSG2-020HH-PSL MURUS Capsule Pre-Sterilized In-Line Silicone n/a 20" (500 mm) 0.20 μm n/a ½" Hosebarb ½" Hosebarb
ZLSGK-020AA-PSL MURUS Capsule Pre-Sterilized In-Line Silicone n/a 5" (125 mm) 0.20 μm n/a ¾" Tri-Clamp ¾" Tri-Clamp
ZLSGK-020BH-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 5" (125 mm) 0.20 μm n/a 1½" Tri-Clamp ½" Hosebarb
ZLSGK-020TH-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 5" (125 mm) 0.20 μm n/a 1" Tri-Clamp ½" Hosebarb
ZCSG2-020E-PV Cartridge n/a n/a Viton n/a 20" (500 mm) 0.20 μm Flat Top / 222 n/a n/a
ZLSG2-020TT-PST MURUS Capsule Pre-Sterilized T-Port Silicone n/a 20" (500 mm) 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZCSGB-020SK-P Demi Cartridge n/a n/a Silicone n/a 2.5" (65 mm) 0.20 μm Retrofit n/a n/a
ZCSGK-020C-PP Cartridge n/a n/a FEP / Silicone n/a 5" (125 mm) 0.20 μm BF / 226 Bayonet n/a n/a
ZVSG50-020TT-PN3 Liquid Vented Disc Non-Sterile n/a Nylon n/a n/a 0.20 μm n/a 1" Tri-Clamp 1" Tri-Clamp
ZESGE-020MM-PN3 DEMICAP Capsule Non-Sterile n/a n/a n/a 4.4" (113 mm) 0.20 μm n/a ¼" NPT Male ¼" NPT Male
ZLSG2-020HH-PNL MURUS Capsule Non-Sterile In-Line Silicone n/a 20" (500 mm) 0.20 μm n/a ½" Hosebarb ½" Hosebarb
ZCSG1-020C-PS Cartridge n/a n/a Silicone n/a 10" (250 mm) 0.20 μm n/a n/a n/a

687PDC
679945