Sterilizing Grade Pharmaceutical Liquid Filters - PROPOR SG | #ZCSGA-020T-PS


LOADING IMAGES
ZCSGA-020T-PS

Sterilizing Grade Pharmaceutical Liquid Filters - PROPOR SG | #ZCSGA-020T-PS

Incorporating a high flow, low binding polyethersulphone (PES) membrane, PROPOR SG 0.2 micron filters offer fast, economical and validated sterile filtration of pharmaceutical liquids.


Technical Specifications

  • Outlet Connection Size: n/a
  • Options: n/a
  • Grade: n/a
  • Inlet Connection Size: n/a
  • Configuration: n/a
  • Product Style: Demi Cartridge
  • Length: 5.0" (125 mm)
  • Micron Rating: 0.20 μm
  • End Cap Configuration: TRUESEAL
  • Seal Material: Silicone
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals
  • Application: Sterile Liquid Filtration and Bioburden Reduction
  • Technology: Filtration
  • Product Type: Liquid Filter Elements
  • Product Series: PROPOR SG
  • Filter Construction: Pleated
  • Filter Material: Polyethersulphone (PES)
  • For Fluid Type: Pharmaceutical liquids
  • Materials of Construction: Filtration Media: Polyethersulphone
    Upstream Support: Polyester
    Downstream Support: Polyester
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    End Caps: Nylon
    End Cap Insert: 316L Stainless Steel
  • Operating Temperature: Continuous: 70°C (158°F)
    , Higher short-term temperatures during CIP to the following:
    Up to 20°C (68°F) @ 5.0 barg (72.5 psig)
    Up to 40°C (104°F) @ 4.0 barg (58.0 psig)
    Up to 60°C (140°F) @ 3.0 barg (43.5 psig)
    Up to 80°C (176°F) @ 2.0 barg (29.0 psig)
    Up to 90°C (194°F) @ 1.7 barg (24.6 psig)
  • Specifications Met: Fully validated to ASTM F838-05 liquid bacterial challenge
    FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
Safety Warning

Item Information

PROPOR SG filters provide fast, economical and validated sterile filtration of pharmaceutical liquids such as biopharmaceutical products and intermediates, buffers, water and reagents.

The asymmetric pore structure and high voids volume of the PROPOR SG membrane allow high throughputs and exceptionally high flow rates compared with competitive PES and alternative membranes. Low protein and preservative biding properties minimize product loss due to adsorption.

PROPOR SG filters are optimized for pharmaceutical processing. They have low extractable levels and broad chemical compatibility across the ful pH range including organic solvents.

Features and Benefits

•Up to 3.5 times higher flow rates than competitive sterilizing grade filters

•Fully validated and integrity testable membrane for assurance of sterility

•Low binding for minimal product loss

•MURUS and DEMICAP capsules can be gamma-irradiated and autoclaved

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945