Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
HIGH FLOW PREPOR GFA is a high capacity glass fibre prefilter specifically designed for the removal of bulk particulate from compressed air and gases.
Products | Length | End Cap Configuration | Seal Material |
---|---|---|---|
ZCHP1-1.0A-S | 10" (250 mm) | 223 | Silicone |
ZCHP1-1.0B-S | 10" (250 mm) | dh DOE | Silicone |
ZCHP1-1.0C-E | 10" (250 mm) | BF / 226 Bayonet | EPDM |
ZCHP1-1.0C-S | 10" (250 mm) | BF / 226 Bayonet | Silicone |
ZCHP2-1.0C-S | 20" (500 mm) | BF / 226 Bayonet | Silicone |
ZCHP3-1.0C-E | 20" (500 mm) | BF / 226 Bayonet | EPDM |
ZCHP3-1.0C-S | 30" (750 mm) | BF / 226 Bayonet | Silicone |