Glass Microfibre Air and Gas Prefilters- HIGH FLOW PREPOR GFA | #ZCHP3-1.0C-E


LOADING IMAGES
ZCHP3-1.0C-E

Glass Microfibre Air and Gas Prefilters- HIGH FLOW PREPOR GFA | #ZCHP3-1.0C-E

HIGH FLOW PREPOR GFA is a high capacity glass fibre prefilter specifically designed for the removal of bulk particulate from compressed air and gases.


Technical Specifications

  • Length: 20" (500 mm)
  • End Cap Configuration: BF / 226 Bayonet
  • Seal Material: EPDM
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Pharmaceuticals, Food and Beverage, Industrial Fermentation
  • Application: Prefiltration, Clarification
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: High Flow PREPOR GFA
  • Product Style: Cartridge
  • Filter Construction: Pleated
  • Filter Material: Glass Microfibre
  • Micron Rating: 1 MICRON
  • For Fluid Type: Air and Gas
  • Operating Pressure: 3.5 barg at 20°C (68°F). Maximum Differential Pressure Outside-to-Inside., 50.76 psig at 20°C (68°F). Maximum Differential Pressure Outside-to-Inside.
  • Operating Temperature: 70°C (158°F) Continuous
  • Materials of Construction: Filtration Media: Glass Microfibre
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: 316L Stainless Steel
    Outer Protection Cage: Polypropylene
    End Caps: Polypropylene
    End Cap Insert: Stainless Steel
  • Specifications Met: 21 CFR Part 177 and current USP Plastics Class VI - 121 C and ISO10993 equivalents
Safety Warning

Item Information

HIGH FLOW PREPOR GFA is used extensively for prefiltration duties in dry compressed air systems and provides excellent protection for final sterilizing filters.

The product utilizes pleated glass fibre filter media encased within an upstream and downstream expanded polypropylene mesh filter support. The pleat pack is supported by an inner stainless steel core and outer heat stabilized polypropylene cage, heat bonded to heat stabilized polypropylene end caps.

The combination of high voids volume filter media and pleated construction results in a filter cartridge with exceptional dirt holding capacity, able to operate at very low differential pressures.

Features and Benefits

• High surface area and voids volume filter media

• Exceptionally high flow rates with low pressure drops

• Reliable efficient protection of final sterilization filters

• Heat stabilized componentry to allow operation at elevated temperatures

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945