GVM Global Vehicle Motors - for mobile applications | #GVM210050APWSABPC1G


LOADING IMAGES
GVM210050APWSABPC1G

GVM Global Vehicle Motors - for mobile applications | #GVM210050APWSABPC1G

European Permanent Magnet (PMAC) Motors and Generators for Traction, Electro-Hydraulic Pumps (EHP) and Auxiliary Systems


Technical Specifications

  • Frame Size: 210 mm (outer width)
  • Length: Rotor Length = 50 mm
  • Winding Type: code: AP
  • Cooling Method: Liquid Cooling
  • Feedback Type: Sin/Cos RM22A
  • Mounting Style: EHP Mount / SAE C / 4 Holes
  • Maximum Output Speed: up to 9500 RPM (depending on size)
  • Frame Size: 142 mm, 210 mm, 310 mm
  • Peak Torque: up to 2300 Nm (GVM310-400), up to 710 Nm (GVM210-400), up to 85 Nm (GVM142-100)
  • Peak Output Power: 280 kW (GVM210), 57 kW (GVM142), 850 kW (GVM310)
  • Motor Stack Length: GVM142-50/75/100, GVM210-50/100/150/200/300/400, GVM310-125/200/250/300/400
  • Mounting Type: SAE A, SAE B, SAE C, SAE D, TA, TB, TC, eGearDrive
  • Nominal Battery Voltage: 24 to 800 VDC
  • Cooling Method: 50/50 Water Glycol
  • Maximum Ambient Temperature: 120 °C
  • Feedback Type: Absolute Encoder (SinCos), Resolver
  • Shaft Type: Spline (male or female). Other possibilities on request.
  • Ingress Protection Rating: IP67, IP6K9K (only for mounted motor)
Safety Warning

Item Information

The efficient GVM motor (PMAC technology) allows customer an energy storage device size reduction leading to cleaner and more economic vehicles. The torque density and speed capabilities of Parker Permanent Magnet AC motors (PMAC) combined with a voltage matched inverter provide breakthrough performance in a variety of vehicle platforms. The GVM is a powerful choice for both on and off-road vehicles, engineered for Traction, Electro-hydraulic Pumps (EHP) and auxiliary applications.

Markets:

 • Construction Equipment

 • Mining

 • Material Handling

 • Truck & Bus

 • Off-Highway Vehicle

 • Rail

Features/Benefits:

 • High efficiency

 • Compactness (High power density)

 • Robustness and Reliability

 • Direct mounting

 • Operating voltages available from 24 to 800 VDC

 • Rare earth magnets allow high temperature operation

 • Patented cooling system

 • Available as a kit for a better mechanical integration

Applications:

 • Traction applications

 • Generators

 • Electro-hydraulic pumps for high power cylinders

 

Technical Specifications:

- Motor Type : Permanent Magnet synchronous motor

- Magnet Materials : Rare earth magnets

- Number of Poles : GVM142 and GVM210 12; GVM310 16

- Battery Voltage : 24 to 800 VDC max

- Power Range : up to 351 kW (rated power)

- Torque Range : up to 2300 Nm (peak)

- Speed Range : up to 9500 rpm

- Ambient Temperature (resolver feedback)

    - liquid cooled : -40…+120 °C

- Storage Temperature : -40…+85°C

- Insulation of the Stator Winding : Class H with potting

- Random Vibration : GVM142 and GVM210 JDQ 53.3 Level 2, 5 Hz to 2000 Hz, 14.88 Grms, 3 axis (8 hours by axis); GVM310 JDQ 53.3 Level 3, 5 Hz to 2000 Hz, 10.86 Grms, 3 axis (8 hours by axis)

- Operational Shock : GVM142 and GVM210 JDQ 53.3 Level 2, 500 m/sec², 11 ms, 3 axis (6 shocks by axis); GVM310 JDQ 53.3 Level 3, 250 m/sec², 11 ms, 3 axis (6 shocks by axis)

- Thermal Protection : 1 PTC probes and 2xPT1000 sensor

- Connections : Terminal box (flying cables for kits); connector for feedback; automotive power connector

- Marking : CE

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859