Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The high precision PS-series inline helical planetary gearheads are available in 60-220mm frame sizes and offer high torque, high radial loads, low backlash, high input speeds and a small package size. Custom versions are possible
Parker’s PS-series gearheads provide the highest performance to meet your applications torque, inertia, speed and accuracy requirements. Helical gears provide smooth and quiet operation and create higher power density while maintaining a small envelope size. Available in multiple frame sizes and ratios to meet a variety of application requirements.
Markets
• Industrial automation
• Semiconductor and electronics
• Food and beverage
• Health and beauty
• Life science
• Robotics
• Military
Features and Benefits
• Helical gears provide more torque capability, lower backlash, and quiet operation
• Ring gear cut into housing provides greater torsional stiffness
• Widely spaced angular contact bearings provide output shaft with high radial and axial load capability
• Plasma nitride heat treatment for gears for excellent surface wear and shear strength
• Sealed to IP65 to protect against harsh environments
• Mounting kits for direct and easy assembly to hundreds of different motors
Applications
• Packaging
• Processing
• Bottling
• Milling
• Antenna pedestals
• Conveyors
• Robotic actuation and propulsion