Electric Motors

Electric Motors Categories
Filter by

No filters selected

Maximum Output Speed

Technology

Product Type

Displacement

Shaft Type

Division

Minimum Operating Temperature

Mounting Type

Frame Size

Maximum Operating Temperature

Profile Width Range

Product Style

Input Voltage

Shaft Size

Operating Pressure

Feedback Type

Output Power

Torque Rating

Compatible Parker Drive

Specifications Met

Product Series

For Fluid Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Electric Motors


Electric Motors

Parker offers a complete range of rotary and linear electric motors, suitable for a variety of markets and applications, including work functions and propulsion systems for off-road (or mobile) equipment, work trucks and bus applications.  The Parker electric motor line includes brushless servo motors, frameless motors, spindle motors, direct-drive torque motors, electric vehicle (EV) motors, DC brushed servo motors, hybrid stepper motors, linear servo motors, gear motors, plus asynchronous induction and vector motors. ​

The GVM310 is the latest extension to the EV motor series and is a powerful choice for both on-and off-road vehicles, engineered for traction and electro-hydraulic pumps (EHP) up to 409 kW peak power. The GVM310 provides very high efficiency, up to 2% higher versus comparable PMAC designs, enabling energy savings of up to 30% compared to induction technologies. ​


Electric Motors Categories

687PDC
687PDC