Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
European Permanent Magnet (PMAC) Motors and Generators for Traction, Electro-Hydraulic Pumps (EHP) and Auxiliary Systems
The efficient GVM motor (PMAC technology) allows customer an energy storage device size reduction leading to cleaner and more economic vehicles. The torque density and speed capabilities of Parker Permanent Magnet AC motors (PMAC) combined with a voltage matched inverter provide breakthrough performance in a variety of vehicle platforms. The GVM is a powerful choice for both on and off-road vehicles, engineered for Traction, Electro-hydraulic Pumps (EHP) and auxiliary applications.
Markets:
• Construction Equipment
• Mining
• Material Handling
• Truck & Bus
• Off-Highway Vehicle
• Rail
Features/Benefits:
• High efficiency
• Compactness (High power density)
• Robustness and Reliability
• Direct mounting
• Operating voltages available from 24 to 800 VDC
• Rare earth magnets allow high temperature operation
• Patented cooling system
• Available as a kit for a better mechanical integration
Applications:
• Traction applications
• Generators
• Electro-hydraulic pumps for high power cylinders
Technical Specifications:
- Motor Type : Permanent Magnet synchronous motor
- Magnet Materials : Rare earth magnets
- Number of Poles : GVM142 and GVM210 12; GVM310 16
- Battery Voltage : 24 to 800 VDC max
- Power Range : up to 351 kW (rated power)
- Torque Range : up to 2300 Nm (peak)
- Speed Range : up to 9500 rpm
- Ambient Temperature (resolver feedback)
- liquid cooled : -40…+120 °C
- Storage Temperature : -40…+85°C
- Insulation of the Stator Winding : Class H with potting
- Random Vibration : GVM142 and GVM210 JDQ 53.3 Level 2, 5 Hz to 2000 Hz, 14.88 Grms, 3 axis (8 hours by axis); GVM310 JDQ 53.3 Level 3, 5 Hz to 2000 Hz, 10.86 Grms, 3 axis (8 hours by axis)
- Operational Shock : GVM142 and GVM210 JDQ 53.3 Level 2, 500 m/sec², 11 ms, 3 axis (6 shocks by axis); GVM310 JDQ 53.3 Level 3, 250 m/sec², 11 ms, 3 axis (6 shocks by axis)
- Thermal Protection : 1 PTC probes and 2xPT1000 sensor
- Connections : Terminal box (flying cables for kits); connector for feedback; automotive power connector
- Marking : CE
Compliance, Certifications & Safety |
---|
EU Declaration of Conformity GVM Series |
Selector Guides |
---|
Value calculator Global Vehicle Motor |
Product Demos & Tutorials |
---|
VIDEO] Electrification for off-road vehicles |
VIDEO] Parker GVM310 For Construction Vehicles |
Communities, Blogs & Industry Links |
---|
Electric Power Take Off System |
FAQ & Electromechanical Community Forum |
Products | Frame Size | Length | Winding Type | Cooling Method | Feedback Type | Mounting Style |
---|---|---|---|---|---|---|
GVM142050BRWAABPA1E-0009 | 142 mm (outer width) | Rotor Length = 50 mm | code: BR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142050BRWAABPA1G-P | 142 mm (outer width) | Rotor Length = 50 mm | code: BR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142050DPNSABPA1G-P | 142 mm (outer width) | Rotor Length = 50 mm | code: DP | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM142050DPWSABPA1G-P | 142 mm (outer width) | Rotor Length = 50 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM142050GPNSABPA1G-P | 142 mm (outer width) | Rotor Length = 50 mm | code: GP | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM142050HRWAABPA1G-P | 142 mm (outer width) | Rotor Length = 50 mm | code: HR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142050MPWSABPA1G-P | 142 mm (outer width) | Rotor Length = 50 mm | code: MP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM142050RRWAABPA1G-P | 142 mm (outer width) | Rotor Length = 50 mm | code: RR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142050XQWAABPA1G | 142 mm (outer width) | Rotor Length = 50 mm | code: XQ | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142050ZRWAABPA1G-P | 142 mm (outer width) | Rotor Length = 50 mm | code: ZR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142075BRWAABPA1G-P | 142 mm (outer width) | Rotor Length = 75 mm | code: BR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142075ERWAABPA1G-P | 142 mm (outer width) | Rotor Length = 75 mm | code: ER | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142075ERWAABWA1G-P | 142 mm (outer width) | Rotor Length = 75 mm | code: ER | Liquid Cooling | Resolver | |
GVM142075ERWAABXX1E-0001 | 142 mm (outer width) | Rotor Length = 75 mm | code: ER | Liquid Cooling | Resolver | |
GVM142075MPWSABPA1G-P | 142 mm (outer width) | Rotor Length = 75 mm | code: MP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM142075NQWAABPA1G | 142 mm (outer width) | Rotor Length = 75 mm | code: NQ | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142100BPNSABPA1G-P | 142 mm (outer width) | Rotor Length = 100 mm | code: BP | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM142100EQWAABPA1G | 142 mm (outer width) | Rotor Length = 100 mm | code: EQ | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142100HRWAABPA1G-P | 142 mm (outer width) | Rotor Length = 100 mm | code: HR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142100MPWAABPA1G | 142 mm (outer width) | Rotor Length = 100 mm | code: MP | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142100MPWSABPA1G-P | 142 mm (outer width) | Rotor Length = 100 mm | code: MP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM142100NQWAABPA1G | 142 mm (outer width) | Rotor Length = 100 mm | code: NQ | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142100NQWAABPA1G-P | 142 mm (outer width) | Rotor Length = 100 mm | code: NQ | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142100QQWAABXX1E-0002 | 142 mm (outer width) | Rotor Length = 100 mm | code: QQ | Liquid Cooling | Resolver | |
GVM142100ZQWAABPA1G-P | 142 mm (outer width) | Rotor Length = 100 mm | code: ZQ | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM142100ZQWAABXX1E-0008 | 142 mm (outer width) | Rotor Length = 100 mm | code: ZQ | Liquid Cooling | Resolver | |
GVM142100ZQWSABPA1G | 142 mm (outer width) | Rotor Length = 100 mm | code: ZQ | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210050APWSABPA1G | 210 mm (outer width) | Rotor Length = 50 mm | code: AP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210050APWSABPB1G | 210 mm (outer width) | Rotor Length = 50 mm | code: AP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210050APWSABPC1G | 210 mm (outer width) | Rotor Length = 50 mm | code: AP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE C / 4 Holes |
GVM210050DPWSABPA1G | 210 mm (outer width) | Rotor Length = 50 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210050DPWSABPB1G | 210 mm (outer width) | Rotor Length = 50 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210050DPWSABPB1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210050DPWSABTA1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | Traction Mount / Shaft - 24 teeth |
GVM210050FPNSABPA1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: FP | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210050FRWAABPA1E-0030 | 210 mm (outer width) | Rotor Length = 50 mm | code: FR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM210050FRWAABPA1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: FR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM210050FRWAABPB1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: FR | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210050FRWAABXX1E-0009 | 210 mm (outer width) | Rotor Length = 50 mm | code: FR | Liquid Cooling | Resolver | |
GVM210050FRWAABXX1E-0025 | 210 mm (outer width) | Rotor Length = 50 mm | code: FR | Liquid Cooling | Resolver | |
GVM210050FRWSABTA1G | 210 mm (outer width) | Rotor Length = 50 mm | code: FR | Liquid Cooling | Sin/Cos RM22A | Traction Mount / Shaft - 24 teeth |
GVM210050JPWSABPB1G | 210 mm (outer width) | Rotor Length = 50 mm | code: JP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210050LPNSABPA1G | 210 mm (outer width) | Rotor Length = 50 mm | code: LP | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210050QPWAABTA1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: QP | Liquid Cooling | Resolver | Traction Mount / Shaft - 24 teeth |
GVM210050QQWAABPB1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: QQ | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210050QRWAABPA1G | 210 mm (outer width) | Rotor Length = 50 mm | code: QR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM210050QRWAABPB1G | 210 mm (outer width) | Rotor Length = 50 mm | code: QR | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210050QRWAABPB1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: QR | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210050TSWSABXX1E-0003 | 210 mm (outer width) | Rotor Length = 50 mm | code: TS | Liquid Cooling | Sin/Cos RM22A | |
GVM210050WSNSABPA1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: WS | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210050WSWSABPB1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: WS | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210050XPWSABPA1G | 210 mm (outer width) | Rotor Length = 50 mm | code: XP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210050XPWSABPB1G | 210 mm (outer width) | Rotor Length = 50 mm | code: XP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210050XSNSABPA1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: XS | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210050XSWSABPA1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: XS | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210050YNNSABPA1G | 210 mm (outer width) | Rotor Length = 50 mm | code: YN | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210050YRWAABPA1E-0030 | 210 mm (outer width) | Rotor Length = 50 mm | code: YR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM210050YRWAABPA1G | 210 mm (outer width) | Rotor Length = 50 mm | code: YR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM210050YRWAABPB1G | 210 mm (outer width) | Rotor Length = 50 mm | code: YR | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210050YRWAABPB1G-P | 210 mm (outer width) | Rotor Length = 50 mm | code: YR | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210075FPOSABPB1G-P | 210 mm (outer width) | Rotor Length = 75 mm | code: FP | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes | |
GVM210075P1130 | 210 mm (outer width) | Rotor Length = 75 mm | ||||
GVM210075YNOSABPB1G-P | 210 mm (outer width) | Rotor Length = 75 mm | code: YN | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes | |
GVM210100DPWAABPB1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: DP | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210100DPWAABTA1G | 210 mm (outer width) | Rotor Length = 100 mm | code: DP | Liquid Cooling | Resolver | Traction Mount / Shaft - 24 teeth |
GVM210100DPWSABPB1G | 210 mm (outer width) | Rotor Length = 100 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210100DPWSABPB1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210100DPWSABTA1E-0005 | 210 mm (outer width) | Rotor Length = 100 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | Traction Mount / Shaft - 24 teeth |
GVM210100DPWSABTA1G | 210 mm (outer width) | Rotor Length = 100 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | Traction Mount / Shaft - 24 teeth |
GVM210100DPWSABTA1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | Traction Mount / Shaft - 24 teeth |
GVM210100DQWAABPB1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: DQ | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210100DQWAABPBXE-0036 | 210 mm (outer width) | Rotor Length = 100 mm | code: DQ | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210100DQWAABTA1G | 210 mm (outer width) | Rotor Length = 100 mm | code: DQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 24 teeth |
GVM210100DQWAABTA1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: DQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 24 teeth |
GVM210100DQWSABKA1E | 210 mm (outer width) | Rotor Length = 100 mm | code: DQ | Liquid Cooling | Sin/Cos RM22A | |
GVM210100FPWSABPB1G | 210 mm (outer width) | Rotor Length = 100 mm | code: FP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210100FRWAABPA1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: FR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM210100FRWAABPB1G | 210 mm (outer width) | Rotor Length = 100 mm | code: FR | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210100FRWAABPC1G | 210 mm (outer width) | Rotor Length = 100 mm | code: FR | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210100FRWAABWB1G | 210 mm (outer width) | Rotor Length = 100 mm | code: FR | Liquid Cooling | Resolver | |
GVM210100GPWSABPA1G | 210 mm (outer width) | Rotor Length = 100 mm | code: GP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210100JPWAABPB1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: JP | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210100JPWSABPB1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: JP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210100MQWAABKA1E-P | 210 mm (outer width) | Rotor Length = 100 mm | code: MQ | Liquid Cooling | Resolver | |
GVM210100MQWAABPB1G | 210 mm (outer width) | Rotor Length = 100 mm | code: MQ | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210100MQWAABXX1E-0009 | 210 mm (outer width) | Rotor Length = 100 mm | code: MQ | Liquid Cooling | Resolver | |
GVM210100MQWAABXX1E-0012 | 210 mm (outer width) | Rotor Length = 100 mm | code: MQ | Liquid Cooling | Resolver | |
GVM210100P1106 | 210 mm (outer width) | Rotor Length = 100 mm | ||||
GVM210100QQWAABPA1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: QQ | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM210100QQWAABPB1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: QQ | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210100QQWAABPC1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: QQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210100QQWAABTA1E-0038 | 210 mm (outer width) | Rotor Length = 100 mm | code: QQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 24 teeth |
GVM210100QQWAABTA1G | 210 mm (outer width) | Rotor Length = 100 mm | code: QQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 24 teeth |
GVM210100QRWAABPA1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: QR | Liquid Cooling | Resolver | EHP Mount / SAE A / 2 Holes |
GVM210100QRWAABPB1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: QR | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210100SPWAABTA1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: SP | Liquid Cooling | Resolver | Traction Mount / Shaft - 24 teeth |
GVM210100TSWAABPBXE-0036 | 210 mm (outer width) | Rotor Length = 100 mm | code: TS | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210100TSWSABPBXE-0036 | 210 mm (outer width) | Rotor Length = 100 mm | code: TS | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210100TSWSABPC1G | 210 mm (outer width) | Rotor Length = 100 mm | code: TS | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE C / 4 Holes |
GVM210100USWSABPB1G | 210 mm (outer width) | Rotor Length = 100 mm | code: US | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210100VQWAABPB1G | 210 mm (outer width) | Rotor Length = 100 mm | code: VQ | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210100VQWAABPC1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: VQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210100VQWAABTA1G | 210 mm (outer width) | Rotor Length = 100 mm | code: VQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 24 teeth |
GVM210100XPWAABTA1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: XP | Liquid Cooling | Resolver | Traction Mount / Shaft - 24 teeth |
GVM210100XPWSABKA1E-0040 | 210 mm (outer width) | Rotor Length = 100 mm | code: XP | Liquid Cooling | Sin/Cos RM22A | |
GVM210100XSNSABPA1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: XS | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210100YNNSABPA1G | 210 mm (outer width) | Rotor Length = 100 mm | code: YN | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE A / 2 Holes |
GVM210100YNNSABPB1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: YN | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210100YNWSABXX1E-0023 | 210 mm (outer width) | Rotor Length = 100 mm | code: YN | Liquid Cooling | Sin/Cos RM22A | |
GVM210100YRWAABPB1G-P | 210 mm (outer width) | Rotor Length = 100 mm | code: YR | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210150BMWAABXXXE-0056 | 210 mm (outer width) | Rotor Length = 150 mm | code: BM | Liquid Cooling | Resolver | |
GVM210150DPWSABKA1E | 210 mm (outer width) | Rotor Length = 150 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | |
GVM210150DPWSABPC1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE C / 4 Holes |
GVM210150DPWSABTB1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | Traction Mount / Shaft - 27 teeth |
GVM210150DPWSABXX1E-0007 | 210 mm (outer width) | Rotor Length = 150 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | |
GVM210150DQWAABPC1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: DQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210150DQWAABTB1G | 210 mm (outer width) | Rotor Length = 150 mm | code: DQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210150FPWSABPC1G | 210 mm (outer width) | Rotor Length = 150 mm | code: FP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE C / 4 Holes |
GVM210150FQWAABPC1G | 210 mm (outer width) | Rotor Length = 150 mm | code: FQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210150FRWAABTBXE-0002 | 210 mm (outer width) | Rotor Length = 150 mm | code: FR | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210150JPWAABPC1G | 210 mm (outer width) | Rotor Length = 150 mm | code: JP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210150JPWAABTB1G | 210 mm (outer width) | Rotor Length = 150 mm | code: JP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210150JPWAABTB1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: JP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210150JPWSABXX1E-0041 | 210 mm (outer width) | Rotor Length = 150 mm | code: JP | Liquid Cooling | Sin/Cos RM22A | |
GVM210150MQWAABTB1G | 210 mm (outer width) | Rotor Length = 150 mm | code: MQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210150P1091 | 210 mm (outer width) | Rotor Length = 150 mm | ||||
GVM210150QPWAABXX1E-0001 | 210 mm (outer width) | Rotor Length = 150 mm | code: QP | Liquid Cooling | Resolver | |
GVM210150QQWAABPB1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: QQ | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210150QQWAABPC1G | 210 mm (outer width) | Rotor Length = 150 mm | code: QQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210150QQWAABPC1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: QQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210150QQWAABTB1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: QQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210150QQWAABWC1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: QQ | Liquid Cooling | Resolver | |
GVM210150QQWAABXX1E-0001 | 210 mm (outer width) | Rotor Length = 150 mm | code: QQ | Liquid Cooling | Resolver | |
GVM210150QQWRABPB1E-0044 | 210 mm (outer width) | Rotor Length = 150 mm | code: QQ | Liquid Cooling | EHP Mount / SAE B / 2 Holes | |
GVM210150QQWRABXX1E-0015 | 210 mm (outer width) | Rotor Length = 150 mm | code: QQ | Liquid Cooling | ||
GVM210150SPWAABPC1G | 210 mm (outer width) | Rotor Length = 150 mm | code: SP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210150SPWAABPC1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: SP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210150TSWSABPB1G | 210 mm (outer width) | Rotor Length = 150 mm | code: TS | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210150TSWSABPC1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: TS | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE C / 4 Holes |
GVM210150VQWAABPC1G | 210 mm (outer width) | Rotor Length = 150 mm | code: VQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210150VQWAABTB1G | 210 mm (outer width) | Rotor Length = 150 mm | code: VQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210150VSWAABPBXE-0036 | 210 mm (outer width) | Rotor Length = 150 mm | code: VS | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210150VSWSABPBXE-0036 | 210 mm (outer width) | Rotor Length = 150 mm | code: VS | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210150VSWSABPC1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: VS | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE C / 4 Holes |
GVM210150XPWAABPC1E-0008 | 210 mm (outer width) | Rotor Length = 150 mm | code: XP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210150XPWAABTB1G | 210 mm (outer width) | Rotor Length = 150 mm | code: XP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210150XPWAABXX1E-0011 | 210 mm (outer width) | Rotor Length = 150 mm | code: XP | Liquid Cooling | Resolver | |
GVM210150YNNSABPB1G | 210 mm (outer width) | Rotor Length = 150 mm | code: YN | Natural Convection Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210150YNWSABPC1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: YN | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE C / 4 Holes |
GVM210150ZPWAABPB1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: ZP | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210150ZPWAABTB1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: ZP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210150ZPWAABWB1G-P | 210 mm (outer width) | Rotor Length = 150 mm | code: ZP | Liquid Cooling | Resolver | |
GVM210150ZPWAABXX1E-0010 | 210 mm (outer width) | Rotor Length = 150 mm | code: ZP | Liquid Cooling | Resolver | |
GVM210200DPWAABTB1G-P | 210 mm (outer width) | Rotor Length = 200 mm | code: DP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210200DPWSABPC1G-P | 210 mm (outer width) | Rotor Length = 200 mm | code: DP | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE C / 4 Holes |
GVM210200DQNAABPB1E-0032 | 210 mm (outer width) | Rotor Length = 200 mm | code: DQ | Natural Convection Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210200DQWAABKA1E | 210 mm (outer width) | Rotor Length = 200 mm | code: DQ | Liquid Cooling | Resolver | |
GVM210200DQWAABPC1E-0008 | 210 mm (outer width) | Rotor Length = 200 mm | code: DQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200DQWAABPC1G | 210 mm (outer width) | Rotor Length = 200 mm | code: DQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200DQWAABPC1G-P | 210 mm (outer width) | Rotor Length = 200 mm | code: DQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200DQWAABTB1G | 210 mm (outer width) | Rotor Length = 200 mm | code: DQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210200DQWAXBTBXE-0057 | 210 mm (outer width) | Rotor Length = 200 mm | code: DQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210200FQWAABPB1G-P | 210 mm (outer width) | Rotor Length = 200 mm | code: FQ | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210200FQWAABTB1G-P | 210 mm (outer width) | Rotor Length = 200 mm | code: FQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210200HQWAABPC1E-0008 | 210 mm (outer width) | Rotor Length = 200 mm | code: HQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200HQWAABPC1G-P | 210 mm (outer width) | Rotor Length = 200 mm | code: HQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200HQWAABPCXE-0021 | 210 mm (outer width) | Rotor Length = 200 mm | code: HQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200HQWAABPCXE-0036 | 210 mm (outer width) | Rotor Length = 200 mm | code: HQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200HQWAABTB1G-P | 210 mm (outer width) | Rotor Length = 200 mm | code: HQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210200HQWAABTBXE-0019 | 210 mm (outer width) | Rotor Length = 200 mm | code: HQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210200HQWAABTBXE-0035 | 210 mm (outer width) | Rotor Length = 200 mm | code: HQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210200HQWAABXX1E-0001 | 210 mm (outer width) | Rotor Length = 200 mm | code: HQ | Liquid Cooling | Resolver | |
GVM210200MPWAABXX1E-0013 | 210 mm (outer width) | Rotor Length = 200 mm | code: MP | Liquid Cooling | Resolver | |
GVM210200MQWAABPC1G | 210 mm (outer width) | Rotor Length = 200 mm | code: MQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200P1107 | 210 mm (outer width) | Rotor Length = 200 mm | ||||
GVM210200QPWAABXX1E-0059 | 210 mm (outer width) | Rotor Length = 200 mm | code: QP | Liquid Cooling | Resolver | |
GVM210200QRWAABPC1G | 210 mm (outer width) | Rotor Length = 200 mm | code: QR | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200SPWAABPC1G-P | 210 mm (outer width) | Rotor Length = 200 mm | code: SP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200SPWAABPCXE-0036 | 210 mm (outer width) | Rotor Length = 200 mm | code: SP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200SPWAABXX1E-0013 | 210 mm (outer width) | Rotor Length = 200 mm | code: SP | Liquid Cooling | Resolver | |
GVM210200TMWAABPC1E-0026P | 210 mm (outer width) | Rotor Length = 200 mm | code: TM | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200VQWAABPC1G | 210 mm (outer width) | Rotor Length = 200 mm | code: VQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200VQWAABXX1E-0053 | 210 mm (outer width) | Rotor Length = 200 mm | code: VQ | Liquid Cooling | Resolver | |
GVM210200XPWAABPC1G | 210 mm (outer width) | Rotor Length = 200 mm | code: XP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200XPWAABPCXE-0036 | 210 mm (outer width) | Rotor Length = 200 mm | code: XP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210200XPWAABWCXE-0037 | 210 mm (outer width) | Rotor Length = 200 mm | code: XP | Liquid Cooling | Resolver | |
GVM210200ZPWAABKA1E-0006 | 210 mm (outer width) | Rotor Length = 200 mm | code: ZP | Liquid Cooling | Resolver | |
GVM210200ZPWAABTB1G | 210 mm (outer width) | Rotor Length = 200 mm | code: ZP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210300DPWAABPB1G | 210 mm (outer width) | Rotor Length = 300 mm | code: DP | Liquid Cooling | Resolver | EHP Mount / SAE B / 2 Holes |
GVM210300DPWAABPC1G-P | 210 mm (outer width) | Rotor Length = 300 mm | code: DP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210300DPWAABPCXE-0004 | 210 mm (outer width) | Rotor Length = 300 mm | code: DP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210300DPWAABTB1G-P | 210 mm (outer width) | Rotor Length = 300 mm | code: DP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210300DQWAABTB1E-0005 | 210 mm (outer width) | Rotor Length = 300 mm | code: DQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210300DQWAABTB1E-0051 | 210 mm (outer width) | Rotor Length = 300 mm | code: DQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210300DQWAABXX1E-0014 | 210 mm (outer width) | Rotor Length = 300 mm | code: DQ | Liquid Cooling | Resolver | |
GVM210300FPWAABPCXE-0036 | 210 mm (outer width) | Rotor Length = 300 mm | code: FP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210300FPWAABXXXE-0045 | 210 mm (outer width) | Rotor Length = 300 mm | code: FP | Liquid Cooling | Resolver | |
GVM210300FQWAABPC1E-0063 | 210 mm (outer width) | Rotor Length = 300 mm | code: FQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210300FQWAABWC1G | 210 mm (outer width) | Rotor Length = 300 mm | code: FQ | Liquid Cooling | Resolver | |
GVM210300FQWAABXX1E-0001 | 210 mm (outer width) | Rotor Length = 300 mm | code: FQ | Liquid Cooling | Resolver | |
GVM210300FQWAABXX1E-0053 | 210 mm (outer width) | Rotor Length = 300 mm | code: FQ | Liquid Cooling | Resolver | |
GVM210300HQWAABPC1G | 210 mm (outer width) | Rotor Length = 300 mm | code: HQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210300HQWAABPCXE-0036 | 210 mm (outer width) | Rotor Length = 300 mm | code: HQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210300HQWAABTB1G-P | 210 mm (outer width) | Rotor Length = 300 mm | code: HQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210300JPWAABXXXE-0056 | 210 mm (outer width) | Rotor Length = 300 mm | code: JP | Liquid Cooling | Resolver | |
GVM210300LPWAABPC1E-0022 | 210 mm (outer width) | Rotor Length = 300 mm | code: LP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210300QPWAABPC1G | 210 mm (outer width) | Rotor Length = 300 mm | code: QP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210300SPWAABPC1E-0031 | 210 mm (outer width) | Rotor Length = 300 mm | code: SP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210300SPWAABTB1G | 210 mm (outer width) | Rotor Length = 300 mm | code: SP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210300WSWSABPB1G-P | 210 mm (outer width) | Rotor Length = 300 mm | code: WS | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE B / 2 Holes |
GVM210300WSWSABPC1G-P | 210 mm (outer width) | Rotor Length = 300 mm | code: WS | Liquid Cooling | Sin/Cos RM22A | EHP Mount / SAE C / 4 Holes |
GVM210300XPWAABXXXE-0064 | 210 mm (outer width) | Rotor Length = 300 mm | code: XP | Liquid Cooling | Resolver | |
GVM210300ZPWAABPC1G-P | 210 mm (outer width) | Rotor Length = 300 mm | code: ZP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210300ZPWAABWCXE-0037 | 210 mm (outer width) | Rotor Length = 300 mm | code: ZP | Liquid Cooling | Resolver | |
GVM210400BEWAABTB1E-0005 | 210 mm (outer width) | Rotor Length = 400 mm | code: BE | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400BEWAABTB1G | 210 mm (outer width) | Rotor Length = 400 mm | code: BE | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400DPWAABPC1G | 210 mm (outer width) | Rotor Length = 400 mm | code: DP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210400DPWAABPC1G-P | 210 mm (outer width) | Rotor Length = 400 mm | code: DP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210400DPWAABPCXE-0036 | 210 mm (outer width) | Rotor Length = 400 mm | code: DP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210400DPWAABTB1E-0051 | 210 mm (outer width) | Rotor Length = 400 mm | code: DP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400DPWAABTB1G-P | 210 mm (outer width) | Rotor Length = 400 mm | code: DP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400DPWAABXX1E-0013 | 210 mm (outer width) | Rotor Length = 400 mm | code: DP | Liquid Cooling | Resolver | |
GVM210400DQWAABPC1G | 210 mm (outer width) | Rotor Length = 400 mm | code: DQ | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210400DQWAABTB1E-0005 | 210 mm (outer width) | Rotor Length = 400 mm | code: DQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400DQWAABTB1G-P | 210 mm (outer width) | Rotor Length = 400 mm | code: DQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400GPWAABPC1G-P | 210 mm (outer width) | Rotor Length = 400 mm | code: GP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210400HQWAABTB1G | 210 mm (outer width) | Rotor Length = 400 mm | code: HQ | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400JPWAABXX1E-0009 | 210 mm (outer width) | Rotor Length = 400 mm | code: JP | Liquid Cooling | Resolver | |
GVM210400JPWAABXX1E-0013 | 210 mm (outer width) | Rotor Length = 400 mm | code: JP | Liquid Cooling | Resolver | |
GVM210400LPWAABPC1E-0008 | 210 mm (outer width) | Rotor Length = 400 mm | code: LP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210400LPWAABPC1G-P | 210 mm (outer width) | Rotor Length = 400 mm | code: LP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210400LPWAABTB1G | 210 mm (outer width) | Rotor Length = 400 mm | code: LP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400LPWRABXX1E-0018 | 210 mm (outer width) | Rotor Length = 400 mm | code: LP | Liquid Cooling | ||
GVM210400MPWAABTB1G-P | 210 mm (outer width) | Rotor Length = 400 mm | code: MP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400QPWAABPC1G | 210 mm (outer width) | Rotor Length = 400 mm | code: QP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210400QPWAABTB1G-P | 210 mm (outer width) | Rotor Length = 400 mm | code: QP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400SPWAABPC1G | 210 mm (outer width) | Rotor Length = 400 mm | code: SP | Liquid Cooling | Resolver | EHP Mount / SAE C / 4 Holes |
GVM210400SPWAABTB1G | 210 mm (outer width) | Rotor Length = 400 mm | code: SP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400YNWAABTB1G-P | 210 mm (outer width) | Rotor Length = 400 mm | code: YN | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM210400ZPWAABTB1G-P | 210 mm (outer width) | Rotor Length = 400 mm | code: ZP | Liquid Cooling | Resolver | Traction Mount / Shaft - 27 teeth |
GVM310200DA1WRA31PC | 310 mm (outer width) | Rotor Length = 200 mm | code: DA | Liquid Cooling | Resolver | SAE C |
GVM310250BP1WRA31TB | 310 mm (outer width) | Rotor Length = 250 mm | code: BP | Liquid Cooling | Resolver | Traction |
GVM310250BP1WRA32TB | 310 mm (outer width) | Rotor Length = 250 mm | code: BP | Liquid Cooling | Resolver | Traction |
GVM310250BP2WRA41PD | 310 mm (outer width) | Rotor Length = 250 mm | code: BP | Liquid Cooling | Resolver | SAE D |
GVM310250MP2WRA41PD | 310 mm (outer width) | Rotor Length = 250 mm | code: MP | Liquid Cooling | Resolver | SAE D |
GVM310250MP2WRA42PD | 310 mm (outer width) | Rotor Length = 250 mm | code: MP | Liquid Cooling | Resolver | SAE D |
GVM310250NC1WRA41TB | 310 mm (outer width) | Rotor Length = 250 mm | code: NC | Liquid Cooling | Resolver | Traction |