FM Series - Parker Servo Motor for Film Line | #FMSA-302H37ED


LOADING IMAGES
FMSA-302H37ED

FM Series - Parker Servo Motor for Film Line | #FMSA-302H37ED

FM Series Servo motor is the latest development of a high-performance motor to meet the customer‘s requirement and the
needs of actual market; supports wiring flexible, cost-effective standard AC servo position system.


Technical Specifications

  • Motor Power Output Rating: 3.0kW
  • Input Voltage: 220V
  • Rated Speed (RPM): 3000
  • Rated Torque: 10 Nm
  • Current: 15.5 A
  • Compatible Parker Drive: FL20-SA(CA)452T2M3
  • Mounting Type: 130 Flange
  • Shaft Type: Keyway with C Hole
  • Feedback Type: Incremental Encoder (4-core 23-bit)
  • Optional Accessories: Without Brake and Fan
Safety Warning

Item Information

The FM series servo motor is a high-performance AC servo motor tailored to the needs of customers and the market, which supports position control and provides an efficient and easy wiring system.
The motor provides high speed at low speed, various feedback types, shaft types, flange size, and power.
In addition, the servo motor is used in common with 220v and 380v.
The 3-phase AC servo motor is a permanent magnet synchronous motor (PMSM), natural cooling, and protection grade IP65, which operates mostly in the servo drive and in various environments.
FM Servo Motors offers users a broad industry that offers users the unique energy-saving features, as well as improved reliability and extended service life benefits associated with smooth start and stop of regularly cycled rods.
Typical applications for FM servo motor drives would include.

-Conveyor
-Centrifuge
-Fan
-Mixers
-Packaging machines
-Industrial machine

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
E04972