Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
FM Series Servo motor is the latest development of a high-performance motor to meet the customer‘s requirement and the
needs of actual market; supports wiring flexible, cost-effective standard AC servo position system.
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Products | Rated Speed (RPM) | Motor Power Output Rating | Input Voltage |
---|---|---|---|
FMLA-102H37ED | 1000 | 1.0kW | 220V |
FMLA-102H67ED | 1000 | 1.0kW | 380V |
FMLA-152H37ED | 1000 | 1.5kW | 220V |
FMLA-292H3AED | 1000 | 2.9kW | 220V |
FMLA-292H6AED | 1000 | 2.9kW | 380V |
FMLA-372H3AED | 1000 | 3.7kW | 220V |
FMLA-372H6AED | 1000 | 3.7kW | 380V |
FMMA-102H37ED | 2000 | 1.0kW | 220V |
FMMA-102H67ED | 2000 | 1.0kW | 380V |
FMMA-103H6AED | 2000 | 10kW | 380V |
FMMA-122H35ED | 2000 | 1.2kW | 220V |
FMMA-122H65ED | 2000 | 1.2kW | 380V |
FMMA-132H37ED | 2000 | 1.3kW | 220V |
FMMA-132H67ED | 2000 | 1.3kW | 380V |
FMMA-152H37ED | 2000 | 1.5kW | 220V |
FMMA-152H67ED | 2000 | 1.5kW | 380V |
FMMA-202H37ED | 2000 | 2.0kW | 220V |
FMMA-202H67ED | 2000 | 2.0kW | 380V |
FMMA-312H37ED | 2000 | 3.1kW | 220V |
FMMA-312H67ED | 2000 | 3.1kW | 380V |
FMMA-352H3AED | 2000 | 3.5kW | 220V |
FMMA-352H6AED | 2000 | 3.5kW | 380V |
FMMA-452H6AED | 2000 | 4.5kW | 380V |
FMMA-602H6AED | 2000 | 6.0kW | 380V |
FMMA-752H6AED | 2000 | 8.0kW | 380V |
FMMA-801H35ED | 2000 | 0.8kW | 220V |
FMMA-801H65ED | 2000 | 0.8kW | 380V |
FMMA-851H37ED | 2000 | 0.85kW | 220V |
FMMA-851H67ED | 2000 | 0.85kW | 380V |
FMMB-122H37ED | 1500 | 1.2kW | 220V |
FMMB-122H67ED | 1500 | 1.2kW | 380V |
FMMB-152H37ED | 1500 | 1.5kW | 220V |
FMMB-152H67ED | 1500 | 1.5kW | 380V |
FMMB-232H37ED | 1500 | 2.3kW | 220V |
FMMB-232H67ED | 1500 | 2.3kW | 380V |
FMMB-272H6AED | 1500 | 2.7kW | 380V |
FMMB-302H3AED | 1500 | 3.0kW | 220V |
FMMB-302H6AED | 1500 | 3.0kW | 380V |
FMMB-432H3AED | 1500 | 4.3kW | 220V |
FMMB-432H6AED | 1500 | 4.3kW | 380V |
FMMB-552H6AED | 1500 | 5.5kW | 380V |
FMMB-752H6AED | 1500 | 7.5kW | 380V |
FMSA-102H33ED | 3000 | 1.0kW | 220V |
FMSA-102H63ED | 3000 | 1.0kW | 380V |
FMSA-122H35ED | 3000 | 1.2kW | 220V |
FMSA-122H65ED | 3000 | 1.2kW | 380V |
FMSA-152H37ED | 3000 | 1.5kW | 220V |
FMSA-152H67ED | 3000 | 1.5kW | 380V |
FMSA-182H35ED | 3000 | 1.8kW | 220V |
FMSA-182H65ED | 3000 | 1.8kW | 380V |
FMSA-201H32ED | 3000 | 0.2kW | 220V |
FMSA-232H37ED | 3000 | 2.3kW | 220V |
FMSA-232H67ED | 3000 | 2.3kW | 380V |
FMSA-302H37ED | 3000 | 3.0kW | 220V |
FMSA-302H67ED | 3000 | 3.0kW | 380V |
FMSA-401H32ED | 3000 | 0.4kW | 220V |
FMSA-751H33ED | 3000 | 0.75kW | 220V |
FMSA-751H63ED | 3000 | 0.75kW | 380V |