FM Series - Parker Servo Motor for Film Line | Product Series

Filter by

    No filters selected

Rated Speed (RPM)

Motor Power Output Rating

Input Voltage

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FM Series - Parker Servo Motor for Film Line

FM Series - Parker Servo Motor for Film Line

FM Series Servo motor is the latest development of a high-performance motor to meet the customer‘s requirement and the
needs of actual market; supports wiring flexible, cost-effective standard AC servo position system.

Technical Specifications

  • Rated Torque: 0.64 to 48 Nm
  • Current: 1.2 to 17 A
  • Compatible Parker Drive: FL20 Series - Parker Servo Drives for Film Line
  • Mounting Type: 60 to 180 Flange
  • Shaft Type: Keyway with C Hole
  • Feedback Type: Incremental Encoder (4-core 23-bit)
  • Optional Accessories: Without Brake and Fan
Safety Warning

Full Product Description

The FM series servo motor is a high-performance AC servo motor tailored to the needs of customers and the market, which supports position control and provides an efficient and easy wiring system.
The motor provides high speed at low speed, various feedback types, shaft types, flange size, and power.
In addition, the servo motor is used in common with 220v and 380v.
The 3-phase AC servo motor is a permanent magnet synchronous motor (PMSM), natural cooling, and protection grade IP65, which operates mostly in the servo drive and in various environments.
FM Servo Motors offers users a broad industry that offers users the unique energy-saving features, as well as improved reliability and extended service life benefits associated with smooth start and stop of regularly cycled rods.
Typical applications for FM servo motor drives would include.

-Conveyor
-Centrifuge
-Fan
-Mixers
-Packaging machines
-Industrial machine

Related Documents

Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
×
Products Rated Speed (RPM) Motor Power Output Rating Input Voltage
FMLA-102H37ED 1000 1.0kW 220V
FMLA-102H67ED 1000 1.0kW 380V
FMLA-152H37ED 1000 1.5kW 220V
FMLA-292H3AED 1000 2.9kW 220V
FMLA-292H6AED 1000 2.9kW 380V
FMLA-372H3AED 1000 3.7kW 220V
FMLA-372H6AED 1000 3.7kW 380V
FMMA-102H37ED 2000 1.0kW 220V
FMMA-102H67ED 2000 1.0kW 380V
FMMA-103H6AED 2000 10kW 380V
FMMA-122H35ED 2000 1.2kW 220V
FMMA-122H65ED 2000 1.2kW 380V
FMMA-132H37ED 2000 1.3kW 220V
FMMA-132H67ED 2000 1.3kW 380V
FMMA-152H37ED 2000 1.5kW 220V
FMMA-152H67ED 2000 1.5kW 380V
FMMA-202H37ED 2000 2.0kW 220V
FMMA-202H67ED 2000 2.0kW 380V
FMMA-312H37ED 2000 3.1kW 220V
FMMA-312H67ED 2000 3.1kW 380V
FMMA-352H3AED 2000 3.5kW 220V
FMMA-352H6AED 2000 3.5kW 380V
FMMA-452H6AED 2000 4.5kW 380V
FMMA-602H6AED 2000 6.0kW 380V
FMMA-752H6AED 2000 8.0kW 380V
FMMA-801H35ED 2000 0.8kW 220V
FMMA-801H65ED 2000 0.8kW 380V
FMMA-851H37ED 2000 0.85kW 220V
FMMA-851H67ED 2000 0.85kW 380V
FMMB-122H37ED 1500 1.2kW 220V
FMMB-122H67ED 1500 1.2kW 380V
FMMB-152H37ED 1500 1.5kW 220V
FMMB-152H67ED 1500 1.5kW 380V
FMMB-232H37ED 1500 2.3kW 220V
FMMB-232H67ED 1500 2.3kW 380V
FMMB-272H6AED 1500 2.7kW 380V
FMMB-302H3AED 1500 3.0kW 220V
FMMB-302H6AED 1500 3.0kW 380V
FMMB-432H3AED 1500 4.3kW 220V
FMMB-432H6AED 1500 4.3kW 380V
FMMB-552H6AED 1500 5.5kW 380V
FMMB-752H6AED 1500 7.5kW 380V
FMSA-102H33ED 3000 1.0kW 220V
FMSA-102H63ED 3000 1.0kW 380V
FMSA-122H35ED 3000 1.2kW 220V
FMSA-122H65ED 3000 1.2kW 380V
FMSA-152H37ED 3000 1.5kW 220V
FMSA-152H67ED 3000 1.5kW 380V
FMSA-182H35ED 3000 1.8kW 220V
FMSA-182H65ED 3000 1.8kW 380V
FMSA-201H32ED 3000 0.2kW 220V
FMSA-232H37ED 3000 2.3kW 220V
FMSA-232H67ED 3000 2.3kW 380V
FMSA-302H37ED 3000 3.0kW 220V
FMSA-302H67ED 3000 3.0kW 380V
FMSA-401H32ED 3000 0.4kW 220V
FMSA-751H33ED 3000 0.75kW 220V
FMSA-751H63ED 3000 0.75kW 380V

687PDC
E04972