SOFT-FLEX™ Diesel Exhaust Fluid (DEF) Dispenser Hose, Series 7116M | #7116M-380


LOADING IMAGES
7116M-380

SOFT-FLEX™ Diesel Exhaust Fluid (DEF) Dispenser Hose, Series 7116M | #7116M-380

Soft-Flex Diesel Exhaust Fluid (DEF) Dispenser Hose is designed to transfer diesel exhaust fluid from powered dispensers to 212°F and 150 psi, Series 7116M


Technical Specifications

  • Maximum Working Pressure (psi): 150
  • Hose I.D. (inch): 3/8
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Length per Package: 700 ft
  • Design Factor: 4:1
  • Application: Specialty
  • Media: Chemicals (DEF Fluids), Chemicals (Urea) - Check your fluid compatibility with our catalogue chart.
  • Specifications Met: n/a
  • Inside Diameter: 3/8 inch, 9.5 mm
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Reel
  • Outside Diameter: 0.656 inch, 16.7 mm
  • Cover Color: Black
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 0.13 lb/ft, 0.19 kg/m
  • Minimum Bend Radius: 4 inch, 97 mm
  • Maximum Operating Pressure: 150 psi, 10.3 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7116M Soft-Flex Diesel Exhaust Fluid (DEF) Dispenser Hose provides excellent service in supplying DEF rom dispensing units to equipment, storage tanks and vehicles. The specially formulated hose tube is corrosion resistant to limit the possibility of contamination and diminished performance of on-board selective catalytic reduction (SCR) systems of heavy duty vehicles. The hose cover resists abrasion and weathering. Series 7116M is qualified with corrosion resistant stainless steel permanent crimp couplings for a clean, safe and secure connection.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black peroxide cured EPDM for corrosion resistant compatibility to 212°F.
• Reinforcement: Multiple textile plies for flexibility and strength.
• Cover: Black EPDM for abrasion and weathering resistance.

Applications:
- media
• DEF
• Urea
- usage
• Dispensers
• In-plant tank transfer
• Storage tank transfer

Safety/Technical:
• Design Factor: 4:1
• Do not use for oil or fuel service.

Warnings:
• To avoid DEF contamination, use only hose designed for the application, and stainless steel couplings to fabricate hose assemblies.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583